High-speed 2D Laser Profiler
LJ-V7000 series
Display output unit LJ-VM100
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LJ-VM100 | |||
Monitor output | Analog RGB XGA (1024 × 768) | |||
Rating | Power voltage | Supplied from the controller | ||
Power consumption | 2.5 W or less | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F | ||
Relative humidity | 20 to 85 % RH (No condensation) | |||
Weight | Approx. 400 g |