High-speed 2D Laser Profiler
LJ-V7000 series
Sensor head (Light intensity output type) LJ-V7300B
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LJ-V7300B | |||
Mounting conditions | Diffuse reflection | |||
Reference distance | 300 mm 11.81" | |||
Measurement range | Z-axis (height) | ±145 mm 5.71" | ||
X-axis (width) | NEAR side | 110 mm 4.33" | ||
Reference distance | 180 mm 7.09" | |||
Far side | 240 mm 9.45" | |||
Light source | Type | Blue semiconductor laser | ||
Wavelength | 405 nm (visible beam) | |||
Laser class | Class 2 Laser Product | |||
Output | 4.8 mW | |||
Spot size (reference distance) | Approx. 240 mm × 610 µm | |||
Repeatability | Z-axis (height) | 5 µm 0.000197"*2*3 | ||
X-axis (width) | 60 µm 0.002363"*2*4 | |||
Linearity | Z-axis (height) | ±0.05 to ±0.15% of F.S.*5*6 | ||
Profile data interval | X-axis (width) | 300 µm 0.012" | ||
Sampling cycle (trigger interval) | Top speed: 125 µs*7 | |||
Temperature characteristics | 0.01% of F.S./°C | |||
Environmental resistance | Enclosure rating | IP67 (IEC60529)*8 | ||
Ambient light | Incandescent lamp: 10,000 lux max.*9 | |||
Ambient temperature | 0 to +45 °C 32 to 113 °F*10 | |||
Relative humidity | 85% RH or less (no condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 3 hours in each of the X, Y, and Z directions | |||
Shock resistance | 15 G/6 ms | |||
Material | Aluminum | |||
Weight | Approx. 1,000 g | |||
*1 The laser classification for FDA(CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice. |