High-speed 2D Laser Profiler
LJ-V7000 series
Sensor Head LJ-V7020
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LJ-V7020*1 | |||
Mounting conditions | Diffuse reflection | |||
Reference distance | 20 mm 0.79" | |||
Measurement range | Z-axis (height) | ±2.6 mm 0.10" | ||
X-axis (width) | NEAR side | 6.5 mm 0.26" | ||
Reference distance | 7 mm 0.28" | |||
Far side | 7.5 mm 0.30" | |||
Light source | Type | Blue semiconductor laser | ||
Wavelength | 405 nm (visible beam) | |||
Laser class | Class 2M Laser Product*2 | |||
Output | 10 mW | |||
Spot size (reference distance) | Approx. 14 mm × 35 µm | |||
Repeatability | Z-axis (height) | 0.2 µm 0.000008"*4*5 | ||
X-axis (width) | 2.5 µm 0.000099"*4*6 | |||
Linearity | Z-axis (height) | ±0.1% of F.S.*7 | ||
Profile data interval | X-axis (width) | 10 µm 0.0004" | ||
Sampling cycle (trigger interval) | Top speed: 16 µs (high-speed mode), Top speed: 32 µs (advanced function mode)*8 | |||
Temperature characteristics | 0.01% of F.S./°C | |||
Environmental resistance | Enclosure rating | IP67 (IEC60529)*9 | ||
Ambient light | Incandescent lamp: 10,000 lux max.*10 | |||
Ambient temperature | 0 to +45 °C 32 to 113 °F*11 | |||
Relative humidity | 85% RH or less (no condensation) | |||
Vibration resistance | 10 to 57 Hz, Double amplitude 1.5 mm 0.06", 3 hours in each of the X, Y, and Z directions | |||
Shock resistance | 15 G/6 ms | |||
Material | Aluminum | |||
Weight | Approx. 410 g | |||
*1 The double polarization function cannot be used. |