High-speed 2D Laser Profiler
LJ-V7000 series
Ultra-compact switch-mode power supply CA-U4 (CA-U4#)
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-U4 | |||
Type | 24 VDC Power supply | |||
Applicable standards | Safety standards | UL : UL508、UL60950-1 | ||
EMC standard | FCC Part15B Class A, EN55011 Class A, EN61000-6-2 | |||
Limits for harmonic current emissions | EN61000-3-2 | |||
Input | Rated input voltage | 85 to 264 VAC , 47 to 63Hz , 110 to 370 VDC*1 | ||
Rated input current | 2.2 A or less (100 VAC)/1.1 A or less (200 VAC) | |||
Inputconditions | Efficiency | 82% (100 VAC)/85% (200 VAC)typ. (at 100% load) | ||
Output | Rated output voltage | 24 VDC | ||
Rated output current | 6.5A | |||
Protection | Overvoltage protection | Constant current drop method, automatic recovery, 7.9 A or more | ||
Activates at 26.4 V or more. Voltage interruption method, | ||||
Environmental resistance | Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | ||
Relative humidity | 25 to 85 % RH (No condensation) | |||
Storage temperature | -20 to +70 °C -4 to 158 °F (No freezing) | |||
Weight | Approx 700 g | |||
*1 The rated input voltage and rated frequency when applying for safety standards are 100 to 240 VAC, 50/60 Hz. |