Specs 3D Laser Snapshot Sensor LJ-S8000 series

Controller

Model

LJ-S8002

Image

Head input

Up to two LJ-S8000 Series head units
* When using two units, heads A and B must be the same model.

Number of registered inspection settings

Up to 1000 settings (depending on SD card capacity and setting contents) for each of SD card 1 and SD card 2; External switching possible

Master profile / number of reference images

Up to 400 per setting (depending on SD card capacity)

Memory card

• SD card slot × 2
• Supports OP-87133 (512 MB), CA-SD1G (1 GB), CA-SD4G (4 GB; Equipped as standard for SD1 slot), and CA-SD16G (16 GB)

Number of tools

Up to 100 per setting

Interface

Control input

20 points (Input terminal block: 5 points, Parallel I/O: 15 points)

Control output

• 28 points (Output terminal block: 6 points, Parallel I/O: 22 points)
• Photo MOSFET*1

RS-232C

• Numerical value output and control I/O (When in use, PLC Link using the RS-232C port cannot be used)
• Supports baud rates of up to 230400 bps

PLC link

• Numerical value output and control I/O using Ethernet or RS-232C ports
(Cannot be used with EtherNet/IP™; When using an RS-232C port, cannot be used with RS-232C no-procedure communication)

Ethernet

• Numerical value output and control I/O
• In addition to the functions above, uploading/downloading inspection settings, performing various simulations, and sending/receiving images and other data, and using remote desktop connections are possible via KEYENCE PC application software.
• Supports FTP client, FTP server, VNC server (for non-PC clients, only monitor screen display is supported), and BOOTP functions supported
• 1000BASE-T/100BASE-TX/10BASE-T
• Supports jumbo frames

USB

• In addition to numerical value output, uploading/downloading inspection settings, performing various simulations, and sending/receiving images and other data, and using remote desktop connections are possible via KEYENCE PC application software.
• USB 2.0 only

EtherNet/IPTM

• Numerical value I/O and control I/O using the Ethernet port or optional EtherNet/IP™ unit CB-NEP20E
(Cannot be used with PLC Link, PROFINET, or EtherCAT®)
• Supports cyclic communication (max. 1436 bytes) and message communication
• Maximum number of connections: 32 (Ethernet port) / 1: Exclusive Owner, 4: Input Only (CB-NEP20E)
• Complies with Version CT19.1 (Ethernet port) / CT19.1 (CB-NEP20E) conformance tests

PROFINET

• Can input/output numerical values and perform control I/O using the Ethernet port or the optional PROFINET unit CB-NPN20EA (Cannot be used with PLC Link, EtherNet/IP™, and EtherCAT®)
• Supports cyclic communication (max. 1408 bytes) (Ethernet port) / 1252 bytes (CB-NPN20EA)
• Supports acyclic communication (recorded data)
• Complies with Conformance Class A (Ethernet port) / C (CB-NPN20EA)

EtherCAT®

• Numerical value output and control I/O using optional EtherCAT® unit CB-NEC20E (Cannot be used with PLC Link, EtherNet/IP™, or PROFINET)
• Supports cyclic communication (process data object communication) (Input: Max. 536 bytes / Output: Max. 532 bytes)
• Supports acyclic communication (mailbox communication)
• Supports CoE
• Explicit device identification
• Complies with Version 2.5.0 conformance test

Mouse

Various menus can be controlled using the dedicated mouse (included with the controller)

SNTP

Automatic correction of controller date and time when connected to an SNTP server

USB HDD

Images and other data can be output by connecting an HDD (2 TB max.) to the dedicated USB port
(USB 3.0-compliant, bus-powered, rated output: 900 mA)

Monitor output

Analog RGB output, XGA 1024 × 768 (24-bit color, 60 Hz)

Cooling fan

Available

Language

Switchable between English, Japanese, and Chinese (Simplified)

Ratings

Power voltage

24 VDC ±10%

Maximum current consumption

Max. 2.5 A (Typ. 28 W)

Environmental resistance

Ambient temperature

0 to 45°C 32.0°F to 113.0°F (DIN rail mounting) / 0 to 40°C 32.0°F to 104.0°F (Base surface mounting)

Relative humidity

85% RH or less (no condensation)

Weight

Approx. 2200 g 4.85 lb

*1 Positive common connection for NPN input devices and negative common connection for PNP input devices supported.

Back to top

Sensor head

Model

LJ-S015

LJ-S025

LJ-S040

LJ-S080

LJ-S160

LJ-S320

LJ-S640

Image

Reference distance

56.5 mm 2.22" *1

68.5 mm 2.70" *1

70 mm 2.76" *1

160 mm 6.30" *1

211 mm 8.31"*1

470.5 mm 18.52"*1

1116 mm 43.94"*1

Measurement range

Z-axis (height)

±4 mm ±0.16" (F.S.=8 mm 0.31")

±9 mm ±0.35" (F.S.=18 mm 0.71")

±18 mm ±0.71" (F.S.=36 mm 1.42")

±23 mm ±0.91" (F.S.=46 mm 1.81")

±50 mm ±1.97" (F.S.=100 mm 3.94")

+100/−120 mm +3.94"/−4.72" (F.S.=220 mm 8.66")

+180/−250 mm +7.09"/−9.84" (F.S.=430 mm 16.93")

X-axis (width)

NEAR side

14 mm 0.55"

21 mm 0.83"

31 mm 1.22"

66 mm 2.60"

124 mm 4.88"

243 mm 9.57"

579 mm 22.80"

Reference distance

15 mm 0.59"

23 mm 0.91"

35 mm 1.38"

72 mm 2.83"

143 mm 5.63"

295 mm 11.61"

640 mm 25.20"

FAR side

16 mm 0.63"

25 mm 0.98"

39 mm 1.54"

78 mm 3.07"

160 mm 6.30"

320 mm 12.60"

Y-axis

Reference distance

25 mm 0.98"

51.2 mm 2.02"

80 mm 3.15"

160 mm 6.30"

XY data interval

5 μm 0.000197"

8 μm 0.000315"

12.5 μm 0.0005"

25 μm 0.0010"

50 μm 0.0020"

100 μm 0.0039"

200 μm 0.0079"

Number of XY data points

3200 × 5000

3200 × 6400

3200×3200

Light source

Laser light source

405 nm (visible light) wavelength blue semiconductor laser

Laser class

Class 2M laser product*2 (IEC 60825-1, FDA (CDRH) Part 1040.10*3)

Output

10 mW

Repeatability

Z-axis (height)

0.3 μm 0.000012" *4

0.4 μm 0.000016" *4

0.5 μm 0.000020" *4

1 μm 0.000039" *4

3 μm 0.000118"*4

5 μm 0.000197"*4

10 μm 0.0004"*4

XY (distance)

0.5 μm 0.000020" *5

0.7 μm 0.000028" *5

1 μm 0.000039" *5

3 μm 0.000118" *5

5 μm 0.000197"*5

10 μm 0.0004"*5

25 μm 0.0010"*5

Linearity

Standard area

±0.035% of F.S. *6

±0.03% of F.S. *6

±0.02% of F.S. *6

±0.055% of F.S. *6

±0.02% of F.S.*6

±0.027% of F.S.*6

±0.058% of F.S.*6

High-accuracy area

±0.03% of F.S. *6

±0.023% of F.S.*6

Imaging time

Min. 0.2 sec *7

Min. 0.3 sec*7

I/F

Ethernet

1000BASE-T, 100BASE-TX

Input

LASER_ON, TRG, MEM_CLEAR *8

Output

READY, EXPOSURE_BUSY, ERROR *8

Ratings

Power voltage

24 V +25%, -20%

24 VDC +25%, -20%

Current consumption / Power

Max. 4.0 A (at 19.2 V), 3.2 A (at 24 V) *9 / Typ. 17 W

Max. 5.5 A (at 19.2 V), 4.4 A (at 24 V)*9 / Typ. 17 W

Environmental resistance

Enclosure rating

IP65 (IEC60529) *10

Ambient light

Incandescent lamp: 10000 lux or less *11

Ambient temperature

0 to +45°C 32.0°F to +113.0°F *12

Relative humidity

85% RH or below (no condensation)

Vibration resistance

10 to 500 Hz; Power spectral density: 0.033 G2/Hz; X, Y, and Z directions (IEC 60068-2-64)

Shock resistance

15 G (IEC 60068-2-27)

Material

Aluminum

Weight

Approx. 2300 g 5.07 lb

Approx. 2100 g 4.63 lb

Approx. 2600 g 5.73 lb

Approx. 3600 g 7.94 lb

Approx. 3700 g 8.16 lb

Approx. 4300 g 9.48 lb

*1 The reference distance is the distance from the bottom edge of the head to the measurement center of the Z-axis (height). See the Dimensions section for the installation reference plane.
*2 Do not view the beam directly using optical instruments (such as eye loupes, magnifiers, microscopes, telescopes, or binoculars). Observing the laser output using optical instruments is dangerous and may damage the eyes.
*3 Laser classification performed based on IEC60825-1 in accordance with FDA (CDRH) Laser Notice.
*4 The measured target is a KEYENCE standard target. Sigma value when the average height of 200 × 200 points in the center of the field of view is measured using the height tool with reciprocating imaging OFF.
*5 The measured target is a KEYENCE standard target. Sigma value when the distance between two circles of 500 points in diameter set 1000 points apart at the center of the field of view on a grayscale image is measured using the circle and circle distance tool with reciprocating imaging OFF.
*6 The measured target is a KEYENCE standard target. Value when the average height of 200 × 200 points is measured using the height tool with reciprocating imaging OFF. See the Dimensions section for the high-accuracy area reference plane.
*7 With YZ range minimum and Y thinning maximum.
*8 Laser ON input is enabled only when connected to a controller.
*9 The maximum value may be exceeded when extreme acceleration is applied.
*10 With an OP cable connected.
*11 When measuring white paper, illuminance on the sensor head receiving surface when light is applied to white paper.
*12 The head needs to be mounted to a metal plate to be used.

Back to top