3D Laser Snapshot Sensor
LJ-S8000 series
Sensor head LJ-S080
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LJ-S080 | |||
Reference distance | 160 mm 6.30" *1 | |||
Measurement range | Z-axis (height) | ±23 mm ±0.91" (F.S.=46 mm 1.81") | ||
X-axis (width) | NEAR side | 66 mm 2.60" | ||
Reference distance | 72 mm 2.83" | |||
FAR side | 78 mm 3.07" | |||
Y-axis | Reference distance | 160 mm 6.30" | ||
XY data interval | 25 μm 0.0010" | |||
Number of XY data points | 3200 × 6400 | |||
Light source | Laser light source | 405 nm (visible light) wavelength blue semiconductor laser | ||
Laser class | Class 2M laser product*2 (IEC 60825-1, FDA (CDRH) Part 1040.10*3) | |||
Output | 10 mW | |||
Repeatability | Z-axis (height) | 1 μm 0.000039" *4 | ||
XY (distance) | 3 μm 0.000118" *5 | |||
Linearity | Standard area | ±0.055% of F.S. *6 | ||
High-accuracy area | ±0.03% of F.S. *6 | |||
Imaging time | Min. 0.2 sec *7 | |||
I/F | Ethernet | 1000BASE-T, 100BASE-TX | ||
Input | LASER_ON, TRG, MEM_CLEAR *8 | |||
Output | READY, EXPOSURE_BUSY, ERROR *8 | |||
Ratings | Power voltage | 24 V +25%, -20% | ||
Current consumption / Power | Max. 4.0 A (at 19.2 V), 3.2 A (at 24 V) *9 / Typ. 17 W | |||
Environmental resistance | Enclosure rating | IP65 (IEC60529) *10 | ||
Ambient light | Incandescent lamp: 10000 lux or less *11 | |||
Ambient temperature | 0 to +45°C 32.0°F to +113.0°F *12 | |||
Relative humidity | 85% RH or below (no condensation) | |||
Vibration resistance | 10 to 500 Hz; Power spectral density: 0.033 G2/Hz; X, Y, and Z directions (IEC 60068-2-64) | |||
Shock resistance | 15 G (IEC 60068-2-27) | |||
Material | Aluminum | |||
Weight | Approx. 2600 g 5.73 lb | |||
*1 The reference distance is the distance from the bottom edge of the head to the measurement center of the Z-axis (height). See the Dimensions section for the installation reference plane. |