3D Laser Snapshot Sensor
LJ-S8000 series
PROFINET unit CB-NPN20EA
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CB-NPN20EA | |||
Communication | Compliant standard | IEEE802.3u (100BASE-TX) | ||
Communication speed | 100 Mbps (100BASE-TX) | |||
Communication cycle | 1 ms at the shortest | |||
Connection cable | STP type cable of category 5e or higher | |||
Distance between nodes | 100 m | |||
Communication port | RJ-45 x 2 | |||
Power supply | Supplied from the controller | |||
Environmental resistance | Ambient temperature | 0 to +45°C (DIN rail mounted)/0 to +40°C (Bottom mounted) | ||
Relative humidity | 35 to 85% RH (no condensation) | |||
Weight | Approx. 500 g |