2D Laser Displacement Sensor
LJ-G5000 series
Specs 2D Laser Displacement Sensor LJ-G5000 series
Model |
LJ-G015K |
LJ-G015 |
LJ-G030 |
LJ-G080 |
LJ-G200 |
|||
Image |
|
|
|
|
|
|||
Data Sheet (PDF) |
||||||||
Mounting |
Specular reflective |
Diffuse reflective |
||||||
Reference distance |
15 mm 0.59" |
30 mm 1.18" |
80 mm 3.15" |
200 mm 7.87" |
||||
Measuring range |
Z-axis (Height) |
±2.3 mm ±0.09" |
±2.6 mm ±0.1" |
±10 mm ±0.39" |
±23 mm ±0.91" |
±48 mm ±1.89" |
||
X-axis (Width) |
Near |
6.5 mm 0.26" |
20 mm 0.79" |
25 mm 0.98" |
51 mm 2.01" |
|||
Reference distance |
7.0 mm 0.28" |
22 mm 0.87" |
32 mm 1.26" |
62 mm 2.44" |
||||
Far |
7.5 mm 0.30" |
25 mm 0.98" |
39 mm 1.54" |
73 mm 2.87" |
||||
Light source |
Type |
Red semiconductor laser |
||||||
Wavelength |
655nm (Visible light), Class 2 laser product (JIS C6802) |
|||||||
Output |
0.95 mW |
|||||||
Laser Class |
Class II Laser Product (FDA (CDRH) 21CFR PART1040.10), Class 2 Laser Product (IEC 60825-1) |
|||||||
Spot shape (at reference distance) |
Approx 32 µm x 12 mm 0.001260" x 0.47" |
Approx 40 µm x 25 mm |
Approx 80 µm x 46 mm |
Approx 180 µm x 70 mm |
||||
Repeatability |
Z-axis (Height) |
0.2 µm 0.000008"*1 |
1 µm 0.000040"*1 |
2 µm 0.000079"*1 |
||||
X-axis (Width) |
2.5 µm 0.000099"*2 |
5 µm 0.000197"*2 |
10 µm 0.000394"*2 |
20 µm 0.000788"*2 |
||||
Linearity Z-axis (Height) |
±0.1% of F.S.*3 |
|||||||
Sampling cycle (trigger interval) |
3.8 ms*4 |
|||||||
Temperature characteristics |
0.02% of F.S./°C |
|||||||
Environmental resistance |
Enclosure rating |
IP67 (IEC60529) |
||||||
Ambient light |
Incandescent lamp or fluorescent lamp: 5,000 lux max.*5 |
|||||||
Ambient temperature |
0 to +50 °C 32 to 122 °F |
|||||||
Relative humidity |
35 to 85 % RH (No condensation) |
|||||||
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions |
|||||||
Material |
Aluminum |
|||||||
Weight |
Approx. 260 g |
Approx. 290 g |
Approx. 350 g |
Approx. 480 g |
||||
*1 The value obtained after 64 times averaging at the reference distance.The target is KEYENCE standard object. The value is the average of the widths in the Height mode. |
Model |
LJ-G5001 |
LJ-G5001P |
|||
Image |
|
|
|||
Data Sheet (PDF) |
|||||
Head compatibility |
Measuring units are interchangeable without factory recalibration. |
Compatible |
|||
Number of connectable sensors |
Maximum of 2 units |
2 units max. |
|||
Display |
Minimum display unit |
0.1 µm *1, 0.001 mm2, 0.01° (Inch mode : 0.01 Mil, 0.00001 inch) |
|||
Maximum display range |
±99999.9 mm, ±999999 mm2, ±99999.9° (Inch mode : ±9999.99 Mil, ±999.999 inch) |
||||
Input terminal block |
Laser remote interlock input |
Non-voltage or voltage input *2. |
Non-voltage input |
||
Trigger input |
For sensor head A, non-voltage input |
For sensor head A, voltage input |
|||
Timing 1 input |
Non-voltage input |
Voltage input |
|||
Auto-zero 1 input |
|||||
Reset input |
|||||
Output terminal block |
Analog voltage output |
±10 V x 2 outputs, output impedance: 100 Ω |
|||
Total judgment output |
NPN open-collector output |
PNP open-collector output |
|||
Error output |
NPN open-collector output (N.C.) |
PNP open-collector output (N.C.) |
|||
Process output |
NPN open-collector output |
PNP open-collector output |
|||
Trigger input enable output |
For sensor head A, NPN open-collector output |
For sensor head A, PNP open-collector output |
|||
Adjusted error output |
|||||
Expansion connector |
Timing 2 input |
Non-voltage input |
Voltage input |
||
Auto-zero 2 input |
|||||
Trigger input |
For sensor head B, non-voltage input |
For sensor head B, voltage input |
|||
Program switching input |
Non-voltage input, 4 inputs |
Voltage input, 4 inputs |
|||
Memory card save input |
Non-voltage input |
Voltage input |
|||
Laser-Off input |
For sensor head A/B, non-voltage input |
For sensor head A/B, voltage input |
|||
Judgment/Binary output |
3-level judgment output: OUT1 to OUT8, total judgment output |
3-level judgment output: OUT1 to OUT8, total judgment output |
|||
Strobe output |
NPN open-collector output |
PNP open-collector output |
|||
Trigger input enable output |
For sensor head B, NPN open-collector output |
For sensor head B, PNP open-collector output |
|||
Adjusted error output |
|||||
Analog RGB monitor output |
SVGA (800 × 600 pixels) |
SVGA (800 x 600 pixels) |
|||
RS-232C interface |
Measured data output and control input/output (Maximum baud rate: 115200 bps, selectable) |
||||
USB interface |
Supports USB 2.0 Hi-Speed (compatible with USB 1.1 Full Speed) |
In conformity with USB Revision 2.0 HI-SPEED (USB 1.1 Full-SPEED compatible) |
|||
Ethernet interface |
100BASE-TX/10BASE-T*4 |
100BASE-TX/10BASE-T |
|||
Memory card |
Compatible with NR-M1G (1 GB). (with FAT32) |
||||
Major functions |
Sensor heads calculation, Profile adjustment, Filter, Smoothing, Averaging, |
||||
Rating |
Power voltage |
24 VDC ±10 %, Ripple (P-P) 10 % or less |
|||
Current consumption |
800 mA or less with 1 sensor head/1 A or less with two sensor heads |
||||
Environmental resistance |
Ambient temperature |
0 to +50 °C 32 to 122 °F |
|||
Relative humidity |
35 to 85 % RH (No condensation) |
||||
Weight |
Approx. 1,050 g |
||||
*1 When LJ-G015 or LJ-G015K is connected only. When other sensor heads are connected, the minimum display unit is 1 µm. |
Model |
LJ-H1W |
|||
Image |
|
|||
Data Sheet (PDF) |
||||
Type |
Setup Support Software |
|||
Operating System |
Windows 11 Pro |
|||
CPU |
Pentium III 400 MHz or higher |
|||
Memory capacity |
128 MB or more |
|||
Available hard disk space |
30 MB or more |
|||
Display |
XGA (1024 x 768 pixels) or greater, 256 colors or greater |
|||
PC interface |
Includes one of the following*5: |
|||
*1 Home, Pro, and Enterprise editions each are supported. |