2D Laser Displacement Sensor
LJ-G5000 series
Sensor Head LJ-G080
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LJ-G080 | |||
Mounting | Diffuse reflective | |||
Reference distance | 80 mm 3.15" | |||
Measuring range | Z-axis (Height) | ±23 mm ±0.91" | ||
X-axis (Width) | Near | 25 mm 0.98" | ||
Reference distance | 32 mm 1.26" | |||
Far | 39 mm 1.54" | |||
Light source | Type | Red semiconductor laser | ||
Wavelength | 655nm (Visible light), Class 2 laser product (JIS C6802) | |||
Output | 0.95 mW | |||
Laser Class | Class II Laser Product (FDA (CDRH) 21CFR PART1040.10), Class 2 Laser Product (IEC 60825-1) | |||
Spot shape (at reference distance) | Approx 80 µm x 46 mm | |||
Repeatability | Z-axis (Height) | 1 µm 0.000040"*1 | ||
X-axis (Width) | 10 µm 0.000394"*2 | |||
Linearity Z-axis (Height) | ±0.1% of F.S.*3 | |||
Sampling cycle (trigger interval) | 3.8 ms*4 | |||
Temperature characteristics | 0.02% of F.S./°C | |||
Environmental resistance | Enclosure rating | IP67 (IEC60529) | ||
Ambient light | Incandescent lamp or fluorescent lamp: 5,000 lux max.*5 | |||
Ambient temperature | 0 to +50 °C 32 to 122 °F | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Material | Aluminum | |||
Weight | Approx. 350 g | |||
*1 The value obtained after 64 times averaging at the reference distance.The target is KEYENCE standard object. The value is the average of the widths in the Height mode. |