Surface Scanning Laser Confocal Displacement Meter
LT-9000 series
Recommended Replaceable Products: Confocal Displacement Sensor - CL-3000 series
Contact Us: 1-888-539-3623 Inquiry form
Controller, Not Subject to Export Control, with Camera Function LT-9501H
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LT-9501H | |||
Measuring unit compatibility | Measuring units are interchangeable without factory recalibration. | |||
Display | Minimumdisplayable unit | 0.1 µm *1, 1 µm2, 0.01° | ||
Display range | ±9999.99 µm, ±999999 µm2, 9999.99° | |||
Microscopefunction | Available | |||
Display cycle | 10 times/sec.*2 | |||
Terminal block | Analog output | ±10 V x 2 outputs, output impedance: 100 Ω | ||
Timing input | Non-voltage input | |||
Reset input | ||||
Auto-zero input | ||||
Monitor dedicated power supply | 24 VDC*3 | |||
Control I/O | Judgment mode | 3-step limits output | For OUT1 and OUT2, and NPN open collector output*4 | |
Binary mode | Binary output | Measured data output (21 bits), OUT1/OUT2/PROFILE selectable | ||
Strobe output | NPN open collector output*4 | |||
Binary selector output | ||||
Binary selection input | Non-voltage input*4 | |||
Stability output | NPN open collector output | |||
Laser remote input | Non-voltage input | |||
Program switching input | Non-voltage input x 3 inputs | |||
RS-232C interface | Measured data output and control I/O (Selectable up to baud rate 115200 bps.) | |||
Video output | NTSC compliant (PIN connector) | |||
Main functions | Displacement mode | Distance measurement, Transparent object thicknessmeasurement, Angle measurement, Relative anglemeasurement, Surface selection, Dark-out, Mask, Trend graphdisplay, and Scan width/interval change*5 | ||
Profile mode | Area selection (Average, Maximum, Minimum, Maximum-tominimum, | |||
Common | Light intensity accumulation, Microscope (LT-9501H, LT-9501HSO (5654) only), Tolerance | |||
Rating | Power voltage | 100 to 240 VAC ±10 %, 50/60 Hz | ||
Power consumption | 110VA or less | |||
Environmental resistance | Pollution degree | 2 | ||
Overvoltage category | II | |||
Ambient temperature | 0 to +35 °C 32 to 95 °F | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Approx. 2.4 kg | |||
*1 Display changes every ±0.3 µm. |