Ultra High-Speed/High-Accuracy Laser Displacement Sensor
LK-G5000 series
Display Panel LK-HD500
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LK-HD500 | |||
Type | Display unit | |||
Supported models | LK-G5000 | |||
Display | Minimum display unit | 0.001 µm | ||
Display range | ±999.999 µm to ±9,999.99 mm (selectable from 7 levels) | |||
Display cycle | 10 times/sec. |