Ultra High-Speed/High-Accuracy Laser Displacement Sensor
LK-G5000 series
Additional head unit LK-HA100
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LK-HA100 | |||
Separate type | ||||
Type | Head expansion unit | |||
Sensor head compatibility | Compatible | |||
No. of connectable sensor heads | 1 | |||
Display interface | LED indicator | POWER ON, STABILITY, BRIGHT, DARK | ||
Terminal block | Analog output voltage | ±10 V output, Output impedance: 100 Ω | ||
Analog current output | 4 to 20 mA, Maximum load resistance: 350 Ω | |||
No. of analog outputs | 1 | |||
PLC-Link | The following PLCs are supported:Mitsubishi Electric: MELSEC iQ-R Series, iQ-F Series, Q Series, L Series, FX Series | |||
Head expansion unit connector | Up to 10 head expansion units can be connected to one main controller | |||
Power supply | Power supply voltage | 24 VDC ±10 % (Supplied from the controller) | ||
Maximum current consumption | 0.6 A or less with 1 head/3.5 A or less with 12 heads | |||
Environmental resistance | Ambient temperature | When one or less head expansion unit is connected: 0 to +50 °C 32 to 122 °F. | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Approx. 300 g |