Ultra High-Speed/High-Accuracy Laser Displacement Sensor
LK-G5000 series
Sensor Head Spot Type LK-H050
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LK-H050 | |||
Mounting mode | Diffuse reflective | |||
Reference distance | 50 mm 1.97" | |||
Measuring range | ±10 mm ±0.39"*1 | |||
Light source | Type | Red semiconductor laser | ||
Wavelength | 655nm | |||
Laser class | IEC 60825-1: Class 3R | |||
Output | 4.8mW | |||
Spot diameter (at standard distance) | ø50 µm | |||
Linearity | ±0.02% of F.S. (F.S.= 20 mm 0.79")*2 | |||
Repeatability | 0.025 µm*3 | |||
Sampling cycle | 2.55/5/10/20/50/100/200/500/1000 µs (9 steps selectable) | |||
Temperature characteristics | 0.01% of F.S./°C (F.S.= 20 mm 0.79") | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient light | Incandescent lamp or fluorescent lamp: 10,000 lux max. | |||
Ambient temperature | 0 to +50 °C 32 to 122 °F*4 | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Material | Aluminum die-cast | |||
Weight | Approx. 260 g | |||
*1 Measurement range when the sampling cycle is 20 µs or more. |