Ultra High-Speed/High-Accuracy Laser Displacement Sensor
LK-G5000 series
Communication Unit LK-DN100
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LK-DN100 | |||
Type | DeviceNet® communication unit dedicated to LK-G5000 Series | |||
Network connection | Master unit | ODVA-certified master unit | ||
Maximum trunk line cable length | Thick cable: 500 m 1640.4' (at transmission speed of 125 kbps)/250 m 820.21' (at 250 kbps)/ | |||
Communication protocol | DeviceNet®*1 compliant | |||
Transmission speed | 500 kbps, 250 kbps, 125 kbps | |||
Device type | Generic | |||
Transmission medium | Dedicated 5 cables (2 signal cables, 2 power supply cables, 1 shielding cable) | |||
Communication type | I/O communication (Poll) Explicit message communication | |||
Power supply | 11 to 25 VDC | |||
Current consumption | 10 mA max. (when network power supply 24 V is applied) | |||
Power supply | Power supply voltage | 24 VDC ±10% (supplied from controller) | ||
Maximum current consumption | 200mA or less | |||
Environmental resistance | Ambient temperature | When one or less head expansion unit is connected: 0 to +50 °C 32 to 122 °F. | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Approx. 300 g | |||
*1 DeviceNet® is a registered trademark of ODVA (Open DeviceNet® Vendor Association). |