High-Speed, High-Accuracy CCD Laser Displacement Sensor
LK-G3000 series
Display panel LK-GD500
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LK-GD500 | |||
Type | Display panel | |||
Display | Minimum display unit | 0.01 µm | ||
Display range | ±9,999.99 mm to ±9,999.99 µm (Selectable from si x levels) | |||
Refresh rate | 10 times/sec | |||
Weight | Approx. 60 g |