High-Speed, High-Accuracy CCD Laser Displacement Sensor
LK-G3000 series
All-in-one controller, NPN output LK-G3001V
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LK-G3001V*1 | |||
Separate type | LK-G3001/LK-GD500*2 | |||
Type | All-in-one model | |||
Display | Head compatibility | All LK-G sensor heads are compatible | ||
Number of connectable sensors | Maximum of 2 units | |||
Minimum display unit | 0.01 µm | |||
Display range | ±9,999.99 mm to ±9,999.99 µm (Selectable from six levels) | |||
Refresh rate | 10 times/sec | |||
Terminal block | Analog voltage output | ±10 V x 2 outputs, output impedance: 100 Ω | ||
Analog current output | 4 to 20 mA x 2 outputs, maximum load resistance: 350 Ω | |||
Timing input | For OUT1, non-voltage input | |||
Reset input | ||||
Auto-zero input | ||||
Laser remote interlock input | Non-voltage input | |||
Comparator output | For OUT1, NPN open-collector output | |||
Alarm output | For OUT1, NPN open-collector output (N.C.) | |||
Expansion connector | Timing input | For OUT2, non-voltage input | ||
Reset input | ||||
Auto-zero input | ||||
Program switching input | Non-voltage input x 3 inputs | |||
Laser-Off input | For Head A/Head B, non-voltage input | |||
Comparator output | For OUT2, NPN open-collector output | |||
Alarm output | For OUT2, NPN open-collector output (N.C.) | |||
Binary | Binary output | Measured data output (21 bits), OUT1/OUT2 selectable, NPN open-collector output | ||
Strobe output | NPN open-collector output | |||
Binary selector output | ||||
Binary selector input | Non-voltage input | |||
RS-232C interface | Measured data output and control input/output (Maximum baud rate: 115,200 bps, selectable) | |||
USB interface | In conformity with USB Revision 2.0 Full speed (USB1.1 compatible) | |||
Major functions | 2 OUT simultaneous measurement, Operation, Averaging, Filter, Calibration, Measurement, AUTO ZERO, | |||
Rating | Power voltage | 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Current consumption | 500 mA or less with 1 head/600 mA or less with 2 heads | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Approx. 480 g | |||
*1 The rating of the NPN open-collector: 50 mA max. (40 V max.), residual voltage of 1 V max. |