High-Speed, High-Accuracy CCD Laser Displacement Sensor
LK-G3000 series
Sensor Head Spot Type LK-G08
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LK-G08 | |||
Reference distance | 8 mm 0.32" | |||
Measuring range | ±0.8 mm | |||
Light source | Type | Red semiconductor laser | ||
Wavelength | 655nm (Visible light), Class 1 laser product (JIS C6802) | |||
Output | 0.3 mW | |||
Spot diameter (at reference distance) | Approx. ø20 µm ø0.000787" | |||
Linearity | ±0.05% of F.S. (F.S. = ±0.8 mm ±0.03")*1 | |||
Repeatability | 0.02 µm (0.01 µm)*2 | |||
Sampling frequency | 20/50/100/200/500/1,000 µs (Selectable from 6 levels) | |||
LED display | Near the center of the measurement: Green lights | |||
Temperature characteristics | 0.02% of F.S./°C (F.S. = ±0.8 mm 0.031") | |||
Environmental resistance | Enclosure rating | - | ||
Ambient light | Incandescent lamp or Fluorescent lamp: 10,000 lux max. | |||
Ambient temperature | +10 to +40 °C 50 to 104 °F | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 0.75 mm 0.03", 2 hours in each of the X, Y, and Z directions | |||
Material | Aluminum | |||
Weight | Approx. 245 g (including the cable) | |||
*1 This value was taken when measuring a KEYENCE standard target (ceramic) in standard mode. |