Laser gauge
LG series
Recommended Replaceable Products: CMOS Multi-Function Analog Laser Sensor - IL series
Contact Us: 1-888-539-3623 Inquiry form
PNP Conversion Adapter LG-C1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LG-C1 | |||
Power supply unit | Input voltage | +24 VDC ±10%, ripple (P-P): 10% maximum | ||
Output voltage | +12V ± 10% | |||
Output ripple voltage | 20 mVpp (with 200 mA load) | |||
Output current capacity | 200 mA | |||
Current control | 520 mA (1.5V) | |||
Current consumption. | 10 mA (with no load) | |||
Power conversion efficiency | 0.7 | |||
PNP open-collector output voltage | Power supply voltage - 2 V or less (with 100 mA load) | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F | ||
Relative humidity | 35 to 85 % RH (No condensation) |