Laser gauge
LG series
Recommended Replaceable Products: CMOS Multi-Function Analog Laser Sensor - IL series
Contact Us: 1-888-539-3623 Inquiry form
Main Unit LG-81
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LG-81 | |||
Reference distance | 80 mm3.15" | |||
Measurement range | ±20 mm0.787" | |||
Light source | Type | Red semiconductor laser | ||
Wavelength | 670 nm (visible light), Class 2 | |||
Control output | 1.4 mW maximum (0.24 mW average) | |||
Spot diameter | 1 × 2 mm0.039" × 0.079"*1 | |||
Indication system | ±0.1 mm±0.004" or less (with white mat paper) | |||
Display resolution | 0.1 mm 0.004"*2 | |||
Display range | -99.9 to +99.9 | |||
Display speed | 40 times/ms, 80 times/ms, 160 times/ms, 640 times/ms*3 | |||
Display power | 2-color, 7-segment LED (character height: 10 mm0.394") | |||
Control input | Timing input | NPN open-collector or non-voltage contact signal | ||
Auto-zero input | ||||
Tolerance selector input | ||||
Control output | 100 mA max. (40 V max.) Residual voltage: 1 V max. | |||
Control output | Alarm output | Maximum NPN open-collector output: 100 mA (40 V or less), residual voltage: 1 V or less (N.C.) | ||
Response time | 10 ms minimum (switchable between 4 levels) | |||
Temperature characteristics | 0.03% of F.S./°C | |||
Main functions | Auto zero, scaling, tolerance memory | |||
Rating | Power voltage | 12 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Current consumption | 200 mA or less | |||
Environmental resistance | Ambient light | Incandescent lamp or Fluorescent lamp: 2,500 lux or less | ||
Ambient temperature | 0 to +40 °C 32 to 104 °F | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Case material | Glass reinforced plastic | |||
Weight | Approx. 300 g (including 2-m 6.6' cable) | |||
*1 At the reference distance |