Laser Displacement Sensors

LB series

This model has been discontinued.
Compliance with the certification standard is ensured as of the time of shipment from our company.

Recommended Replaceable Products: CMOS Multi-Function Analog Laser Sensor - IL series

Amplifier Unit LB-1201W

LB-1201W - Amplifier Unit

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

Specifications

Model

LB-1201W

Type

Long-range Controller

Reference distance

300 mm 11.81"

Measuring range

±100 mm ±3.94"

Output

Laser Class

FDA (CDRH) 21CFR Part 1040.10

Class IIIb Laser Product

IEC 60825-1

Class 3B Laser Product

Light source

Type

Invisible infrared
semiconductor laser

Pulse duration

35 µs

Wavelength

785 nm

Spot diameter (with white paper)

1.2 x 2.5 mm0.05" x 0.10"*1

Linearity (with white paper)

0.4% of F.S.*1

Resolution (at LO mode with white paper at reference distance)

50 µm 1.97 Mil

*1 Spot diameter was measured with the target at the reference distance.

Data Sheet (PDF) Other Models