Image-Based Laser Sensor
IX series
IX Series Software IX-H1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | IX-H1 | |||
System requirements | Interface | Equip the Ethernet (100BASE-TX) interface | ||
OS | Either Windows 7 (SP1 or higher) Home Premium/ Professional/Ultimate or Windows 10 Home/Pro/ Enterprise Windows 11 Home/Pro/Enterprise must be pre-installed *1 | |||
Languages | English/Japanese/German/Simplified Chinese/Italian/French/Spanish *2 | |||
Processor | Compliant with OS system requirements | |||
Memory capacity | ||||
Required capacity for installation | 1 GB or more | |||
Monitor | Resolution: 1024 × 768 pixels or higher, Display color: High Color (16 bits) or higher | |||
Operating conditions | .NET Framework 4.5.2 or later installed *3 | |||
*1 Windows 7/Windows 10: Both 32-bit and 64-bit versions are supported. |