Sensor Head 360 mm IX-360W

IX-360W - Sensor Head 360 mm

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD Data

360°view (3D PDF)

Software

  • CE Marking
  • CSA

Specifications

Model

IX-360W

Reference distance

360 mm 14.17"

Measuring distance

280 to 440 mm 11.02" to 17.32"

Detection area

Scan mode

Measuring distance of 280 mm 11.02": 150 × 113 mm 5.91" × 4.45"
Measuring distance of 360 mm 14.17": 192 × 144 mm 7.56" × 5.67"
Measuring distance of 440 mm 17.32": 234 × 176 mm 9.21" × 6.93"
(X direction) × (Y direction) *1

Line mode

Measuring distance of 280 mm 11.02": 150 mm 5.91"
Measuring distance of 360 mm 14.17": 192 mm 7.56"
Measuring distance of 440 mm 17.32": 234 mm 9.21"
(X direction) *1

Laser Light source

Light source

660 nm (visible light) wavelength red semiconductor laser

Laser class

Class 2 laser product (IEC 60825-1: 2014, FDA [CDRH] Part 1040.10 *2)

Output

2.8 mW

Height(Z direction)

Minimum detectable object size

Scan mode

Height

ø3.8 mm ø0.1496" *3

Average height

ø2.6 mm ø0.1024" *4

Pin height

ø1.9 mm ø0.0748" *5

Line mode

2.6 mm × 2.6 mm 0.1024" × 0.1024" *6

Repeatability

150 μm *7

Width(X direction)

Minimum edge detection

Line mode

2 mm 0.0787" *8

Estimated detection

(When measuring the height between two points, the minimum step difference is as follows.
IX-055: 100 μm / IX-080: 200 μm / IX-150: 500 μm / IX-360: 1000 μm / IX-360W: 1000 μm) *7

Sampling cycle

Scan mode

120 ms (min.) (typical)

Line mode

6 ms / 11 ms (selectable)

Image receiving element

Monochrome CMOS image sensor

Image capture lighting

Light source

Red LED

Lighting method

Pulse lighting

Temperature characteristics

0.04% of F.S./°C *9

Environmental resistance

Enclosure rating

IP67

Ambient light

Incandescent lamp, 3000 lux or less *10

Ambient temperature

0 to +45°C 32 to 113°F (No freezing) *11

Relative humidity

35 to 85% RH (No condensation)

Vibration resistance

10 to 55 Hz; double amplitude 1.5 mm 0.06"; 2 hours in each of the X, Y, and Z directions

Shock resistance

500 m/s2 1640'/s2, 3 times in each of the 3 directions

Material

Main unit case: Zinc die-casting / Front cover: Glass, acrylic (hard coat) / Operation indicator cover: TPU / Connector ring: PBT / Connector: Zinc die-casting

Weight

Approx. 300 g

*1 X: Long-side direction of laser, Y: Short-side direction of laser
*2 The laser classification for FDA (CDRH) is implemented based on IEC 60825-1 in accordance with the requirements of Laser Notice.
*3 With a correct reference distance. When measuring using the height tool, measurement point min., and no position adjustment in scan mode.
*4 With a correct reference distance. When measuring using the average height tool, average size min., and no position adjustment in scan mode.
*5 With a correct reference distance. When measuring using the pin height tool and no position adjustment in scan mode.
*6 With a correct reference distance. When measuring using the height tool, tool window size min., and no position adjustment in line mode.
*7 When measuring a KEYENCE reference target (white diffuser) in the center of the field of view at the reference distance in scan mode using the “Max.” measurement point of a height tool.
*8 With a correct reference distance.
When measuring metal gauge blocks in line mode using a 4-count averaging filter and the edge positioning tool with no position adjustment.
In width mode with the width/diameter tool, the minimum detection value is twice the minimum edge detection.
The minimum height differences (estimated) required for edge detection of each model at the reference distance are as follows.
IX-055: 0.8 mm 0.03", IX-080: 1.0 mm 0.04", IX-150: 2 mm 0.08", IX-360: 4 mm 0.16", IX-360W: 4 mm 0.16"
*9 At the reference distance from the target.
The F.S. for each model are as follows.
IX-055: ±10 mm ±0.39", IX-080: ±18 mm ±0.71", IX-150: ±50 mm ±1.97", IX-360: ±80 mm ±3.15", IX-360W: ±80 mm ±3.15"
*10 Using the default settings with a laser light source as the target.
*11 With metal mounting.

Data Sheet (PDF) Other Models