Confocal Displacement Sensor
CL-3000 series
Optical unit (15 mm・Quad type・Export Control Products) CL-L015G
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CL-L015G | |||
Type | Optical unit | |||
Head | CL-L015 *1 | |||
Reference distance | 15 mm 0.59 " | |||
Reference measurement range | Measurement range | ±1.3 mm ±0.05" | ||
Linearity | ±0.36 μm ±0.000014 " *2 | |||
High precision measurement range | Measurement range | ±0.5 mm ±0.02" | ||
Linearity | ±0.28 μm ±0.000011" *3 | |||
Resolution | 0.003 μm *4 | |||
Spot diameter | ø300 μm ø0.0118" | |||
Laser class | Optical unit | Class I | ||
Sampling cycle | 100/200/500/1000 μs (Adjustable 4-stage) | |||
Environmental resistance | Enclosure rating | Head | IP67 (IEC60529) | |
Ambient light | Target surface illuminance: 30000 lux (Incandescent lamp) | |||
Ambient temperature | 0 to 50°C 32 to 122°F | |||
Relative humidity | 85% RH or less (no condensation) | |||
Vibration resistance | Head | 10 to 57 Hz, double amplitude 1.5 mm 0.06"; 2 hours each for X, Y, and Z axes | ||
Optical unit | 10 to 57 Hz, double amplitude 0.3 mm 0.01"; 2 hours each for X, Y, and Z axes | |||
Shock resistance | 15 G, 6 ms | |||
Temperature characteristic | Head | 0.005% of F.S./°C | ||
Optical unit | 0.015% of F.S./°C | |||
Material | Head | Front: SUS, Rear: Aluminum | ||
Optical unit | Polycarbonate | |||
Weight | Head | Approx. 180 g 6.35 oz | ||
Optical unit | Approx. 1600 g 3.53 lb | |||
*1 Sensor head and optical unit are a matched pair. Not cross compatible. |