Confocal Displacement Sensor
CL-3000 series
Relay Unit CL-H200
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CL-H200 | |||
Type | Relay unit | |||
Number of optical unit connections | Supports two optical unit connections | |||
Environmental resistance | Ambient temperature | 0 to 50°C 32 to 122°F | ||
Relative humidity | 20% RH to 85% RH (no condensation) | |||
Weight | Approx. 300 g |