Confocal Displacement Sensor
CL-3000 series
EtherCAT Unit CL-EC100
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CL-EC100 | |||
EtherCAT communication specifications | Conforming standard | IEEE802.3u (100BASE-TX)*1 | ||
Communication speed | 100 Mbps (100BASE-TX)*1 | |||
Communication period | Shortest 125 µs*1 | |||
Connection cable | STP/UTP cable, category 5e or above*1 | |||
Inter-node distance | 100 m 328.1'*1 | |||
Communications port | RJ45 × 2*1 | |||
Supported functions | Process Data Object (PDO) | |||
Environmental resistance | Ambient temperature | 0 to 50°C 32 to 122°F | ||
Relative humidity | 20% RH to 85% RH (no condensation) | |||
Weight | Approx. 330 g | |||
*1 Cannot be used when using EtherNet/IP™, PROFINET or PLC Link. • Cannot be used simultaneously with an encoder unit. |