Confocal Displacement Sensor
CL-3000 series
Display panel CL-D500
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CL-D500 | |||
Type | Display panel | |||
Display cycle | Approximately 10 times/second | |||
Minimum display unit | 0.001 µm | |||
Display range | ± 999.999 µm to ± 9999.99 mm ± 0.0394" to ± 393.70" | |||
Environmental resistance | Ambient temperature | 0 to 50°C 32 to 122°F | ||
Relative humidity | 20% RH to 85% RH (no condensation) | |||
Weight | Approx. 100 g |