Confocal Displacement Sensor
CL-3000 series
Controller (Export Control Products) CL-3050
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CL-3050 | |||
Type | Controller | |||
Number of optical unit connections | Controller only: 2 units; using expansion units/relay units: 6 units | |||
Interface | EtherNet/IP™ | Supports cyclic communication and message communication; RPI: 1 to 10,000 ms (0.5 ms units) | ||
PROFINET | Compatible with conformance class A. Cannot be used when using EtherNet/IP™, PLC link or EtherCAT | |||
PLC-Link | The following PLCs are supported: | |||
Ethernet | Allows for measurement data output and control I/O via no-protocol command communication with PCs and PLCs | |||
USB | Conforms to USB 2.0 HighSpeed, capable of communication with CL-NavigatorG*1 | |||
RS-232C | Allows for measurement data output and control I/O via no-protocol command communication with PCs and PLCs | |||
Terminal (IN) | 13 (supports function switching via software) | |||
Terminal (OUT) | 11 *2 (supports function switching via software) | |||
Ratings | Power voltage | 24 VDC ±10 % | ||
Maximum current consumption | With 1 optical unit connected: 0.86 A, with 4 optical units connected: 3.3 A, with 6 optical units connected: 4.5 A | |||
Environmental resistance | Ambient temperature | 0 to 50 °C 32 to 122 °F | ||
Relative humidity | 20 % RH to 85 % RH (no condensation) | |||
Vibration resistance | 10 to 57 Hz, double amplitude 0.3 mm 0.01"; 2 hours each for X, Y, and Z axes | |||
Monitor/Setting support software | CL-NavigatorG | |||
Weight | Approx. 600 g | |||
CL-NavigatorG OS environment | Supported OS | WindowsⓇ 11 Pro / WindowsⓇ 10 *3 / WindowsⓇ 7 *4 | ||
CPU | Celeron Dualcore 1.7 GHz or higher | |||
Memory capacity | 4 GB or more | |||
Required free space on hard disk | 1 GB or more | |||
Display resolution | XGA (1,024 x 768 pixels) or higher | |||
*1 Sample DLL and LabVIEW programs are available. Contact your local sales office for details. |