High-speed, High-Accuracy Digital Displacement Inductive Sensor

EX-V series

Catalogs View Catalog

Amplifier Unit PNP EX-V01P

EX-V01P - Amplifier Unit PNP

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD Data

360°view (3D PDF)

  • CE Marking

Specifications

Model

EX-V01P*1

Type

Amplifier Unit PNP

Shape

ø5.4 x 18 mm ø0.21" x 0.71" Cylindrical

Measuring range

0 to 1 mm 0.04"

Display range

-19,999 to +19,999

Linearity

±0.3% of F.S.

Resolution (No. of averaging
measurements: 64)

0.4 μm

Sampling rate

40,000 samplings max./sec. *2

Display speed

20 times/sec.

Display power

7-segment 2-color LED

Over-range alarm

±FFFF is displayed.

Control input

PNP: Applied voltage; 10 to 30 V

Control output

Setting method

Upper/lower 2-level setting x 4 patterns (selectable)

Signal

PNP open-collector (HIGH, GO and LOW): 100 mA max. (30 V max.)

Response time

0.075 ms (at maximum speed)

OFF-delay time

60 ms

Strobe output

PNP: 100 mA max. (30 V max.), Residual voltage: 1 V max. (N.O.)

Alarm output

PNP: 100 mA max. (30 V max.), Residual voltage: 1 V max. (N.C.)

Analog output voltage

Output voltage

±5V

Impedance

100 Ω

Response time

0.075 ms (at maximum speed)

Temperature characteristics

0.07% of F.S./°C *3

Major functions

FLL, digital filter, auto zero, offset, calculation, measurement mode (15 types), judgment value memory (4 sets), decimal point shift, display digit changing, display of various errors, etc.

Rating

Power voltage

24 VDC ±10%, Ripple (P-P): 10% max.

Current consumption

240 mA max.

Environmental resistance

Ambient temperature

0 to 50°C 32 to 122 °F

Relative humidity

35 to 85%, No condensation

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Weight

Approx. 235 g

*1 The above data was obtained using an iron target (S45C, SS400, t=1 mm 0.04"). When measuring aluminum, copper, or stainless steel targets, refer to the linear characteristics for these materials.
*2 When the digital filter function is used, the sampling rate is 20,000 sampling/sec.
*3 When the distance between the sensor head and the target is within 50% of the measuring range.

Data Sheet (PDF) Other Models