Inductive Gauging Sensor
EX-500 series
Recommended Replaceable Products: High-speed, High-Accuracy Digital Displacement Inductive Sensor - EX-V series
Contact Us: 1-888-539-3623 Inquiry form
Inductive Gauging Sensor EX-500 series
High accuracy inductive gauging sensor with a resolution of 0.03% of F.S with 0-5V or 4-20mA analog outputs for connecting to external equipment.
Features
- Accurately measures all types of metal targets
- Linearity of ± 0.3% of F.S.
- Resolution of 0.03% of F.S.
- Digital adjustment circuit/Auto-zero function
- DIN rail-mountable
RECOMMENDED
Latest Technology
High-speed Sub-micron Displacement Sensor with 40,000 Samples/sec.
- High-speed sampling : 40,000 samples/second
- High resolution & accuracy due to FLL circuit
- Automatic Bottom-dead-center measurement mode
- Automatic Vibration measurement mode
- Automatic Gap measurement mode
- 2 color LED digital display for easy setup
- Environmental resistant IP-67 sensor head