High-accuracy Positioning Sensor
EG series
Sensor Head SH-303A
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SH-303A | |||
Type | Standard Shielded Cylindrical | |||
Shape | ø3.8×18 Cylindrical | |||
Detectable object | Ferrous metal (see Characteristics for nonferrous metals) | |||
Standard target (iron, t=1 mm 0.04") | 5 x 5 mm 0.20"*1 | |||
Stable detecting range | 0 to 0.8 mm 0.03" | |||
Maximum detecting distance | 2 mm 0.08" | |||
Repeatability | 0.001 mm 0.00004"*1 | |||
Hysteresis | 0.05 mm 0.002"*1 | |||
Temperature characteristics | 0.3%/°C*1 | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient temperature | -10 to +60 °C 14 to 140 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Weight | Approx. 35 g | |||
*1 Above values obtained when the detecting distance is set at 50% of the maximum stable detecting distance. |