High-accuracy Positioning Sensor
EG series
Amplifier Unit EG-547W
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | EG-547W*1 | |||
Type | AC, tolerance setting*2 | |||
Sensitivity adjustment | 10-turn potentiometer dial | |||
Function | Operation mode | External synchronization,analog voltageswitch-selectable | ||
Operation mode | External synchronization | Equipment (both without contacts and with contacts) | ||
Output | Control output 1 (NPN) | 100 mA max. (40 V max.) Residual voltage: 1 V max. | ||
Control output 2 | ― | |||
Disconnection alarm output | ||||
Response | 1 ms | |||
― | ||||
OFF-delay time | ||||
Temperature characteristics | 0.08%/°C*3 | |||
Rating | Power voltage | 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Power consumption | 120mA or less | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Weight | Approx. 390 g | |||
*1 The EG-547W cannot be used in combination with SH-422, 430, 440, 290, 809, 816 and 822. |