Inductive Gauging Sensor
AS series
Inductive Gauging Sensor AS series
Features
- Lineup of products with heat-resistance of 200°C
- Equipped with span adjustment function
- Equipped with zero adjustment function
RECOMMENDED
Latest Technology
High-speed Sub-micron Displacement Sensor with 40,000 Samples/sec.
- High-speed sampling : 40,000 samples/second
- High resolution & accuracy due to FLL circuit
- Automatic Bottom-dead-center measurement mode
- Automatic Vibration measurement mode
- Automatic Gap measurement mode
- 2 color LED digital display for easy setup
- Environmental resistant IP-67 sensor head