High Accuracy Image Dimension Measurement System
LM series
Controller LM-1001
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LM-1001 | |||
Type | Controller | |||
Image sensor | 1", 20-mega pixel monochrome CMOS | |||
Display | 10.4" LCD monitor (XGA: 1024 × 768) | |||
Receiver lens | Double telecentric lens | |||
Image measurement | Field of view | Wide-field measurement mode | 225 mm × 125 mm 8.86" × 4.92" | |
High-precision measurement mode | 206 mm × 106 mm 8.11" × 4.17" | |||
Minimum display unit | 0.1 μm | |||
Repeatability | Inside camera's field of view (2σ) | Wide-field measurement mode | ±0.5 μm | |
High-precision measurement mode | ±0.1 μm | |||
With stage movement | X/Y axis | ±0.9 μm | ||
X/Y plane | ||||
Measurement accuracy | Inside camera's field of view (2σ) | Wide-field measurement mode | ±2 μm*1 | |
High-precision measurement mode | ±0.7 μm*2 | |||
With stage movement | X/Y axis (EUX,MPE , EUY,MPE) | ±(1.8 + 0.02 L) μm*3 | ||
X/Y plane (EUXY,MPE) | ±(2.8 + 0.02 L) μm*3 | |||
AF height measurement | Repeatability | ±2 μm | ||
Measurement accuracy (EUZ,MPE) | ±(4.8 + 0.04 L) μm*4 | |||
External remote input | Non-voltage input (with and without contact) | |||
External output | OK/NG/FAIL/MEAS. | PhotoMOS output | ||
Interface | LAN | RJ-45 (10BASE-T/100BASE-TX/1000BASE-T) | ||
USB 3.1 | 2 ports (rear: 2) | |||
USB 2.0 Series A | 4 ports (front: 2, rear: 2) | |||
Monitor output | DVI-D | |||
Record | Hard disk drive | 500 GB | ||
Illumination system | Transparent | Telecentric transparent illumination | ||
Ring | Four division, multi-angle illumination (electric) | |||
External illumination control | Intensity control | PWM control, 100 kHz | ||
Output voltage | 12 V DC | |||
Output current | 1.6 A (max.) | |||
XY stage | Moving range | 200 mm × 100 mm 7.87" × 3.94" (electric) | ||
Withstand load | 7 kg | |||
Z stage | Moving range | 75 mm 2.95" (electric) | ||
Power supply | Power voltage | 100 to 240 V AC ±10% (50/60 Hz) | ||
Power consumption | 430 VA or lower | |||
Environmental resistance | Ambient temperature | +10 to 35°C +50 to 95°F*5 | ||
Relative humidity | 20–80% RH (no condensation) | |||
Overvoltage category | ll | |||
Pollution degree | 2 | |||
Weight | Approx. 8 kg | |||
*1 In the range of 20 mm × 20 mm 0.79" × 0.79" within the operating ambient temperature range of +23°C ±1°C +73.4°F ±1.8°F at the focused focal point position. |