Image Dimension Measurement System
IM-6000 series
Data transfer software IM-H1T
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | IM-H1T | |||
Operating System | Windows 11, Windows 10 (64bit) | |||
CPU | 2 GHz or more (Corei3 or more) | |||
Display | 1024 x 768 pixels or greater | |||
Memory capacity | 4GB or more | |||
Connection interface | Serial port or USB port | |||
Available hard disk space | 2GB or more | |||
Software | .NET FrameWork 4.6.2 or later must be installed. | |||
Note | - |