Image Dimension Measurement System
IM-6000 series
Recommended Replaceable Products: Image Dimension Measurement System - IM-8000 series
Contact Us: 1-888-539-3623 Inquiry form
Image Dimension Measurement System IM-6000 series
The images showcases our IM-6025 model, the unit that transformed the traditional optical comparator into today's visual inspection system designed for speed, accuracy and ease-of-use. With fixed telecentric lenses, advanced optics, and high-precision cameras, this system helped modernize the optical comparator and has helped countless companies significantly reduce inspection time and increase throughput.
RECOMMENDED
Latest Technology
INSTANT MEASUREMENT
- Three Times the Detection Performance of Conventional Models
- Automatic Measurement on up to 300 Part Features in Seconds
- 360° Rotary Fixture for Multi-surface Measurement