Handheld Probe Coordinate Measuring Machine
XM series
Handheld Probe Coordinate Measuring Machine XM-5000A
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | XM-5000A | |||
Camera unit | Maximum measurement length | W × D × H | 500 × 300 × 200 mm 19.69" × 11.81" × 7.87" | |
Indication error accuracy | ±(7 + 9L/1000) μm *1 | |||
Repeatability | ±3 μm | |||
Minimum display unit | Distance | 0.0001 mm 0.000004" | ||
Angle | 0.0001 degrees | |||
Camera unit rotation angle | Theta rotation | ±25° | ||
Tilt rotation | ±20° | |||
Weight | Approx. 8 kg 17.64 lb | |||
External input | 2 inputs | Maximum applied voltage: 26.4 V, ON voltage: 19 V or more, OFF current: 0.1 mA or less | ||
External output | 7 outputs (OK/NG/FAIL/MEASURE/ERROR/TOUCH/STROBE) | Maximum applied voltage: 30 V, Maximum sink current: 50 mA, | ||
Probe | Number of possible connections | 1 | ||
Communication unit | USB communication | USB 3.0 | ||
Infrared communication | 945 nm | |||
Power supply | Supplied from dedicated AC adapter | |||
Rating | Rated voltage | 24 VDC | ||
Current consumption | 1.7 A | |||
Environmental resistance | Operating ambient temperature | 10 to 35°C 50 to 95°F | ||
Operating ambient humidity | 20 to 80% RH (no condensation) | |||
Probe | Marker | Number of markers | 7 | |
Light source | 870 nm | |||
Applicable stylus | M5 | |||
Display | Display method | OLED | ||
Resolution | 96 × 39 pixels | |||
Hardware keys | MEASURE, OK, CANCEL, CAMERA, Trigger, Power | |||
Communication unit | USB communication | USB 2.0 | ||
Infrared communication | 945 nm | |||
Rating | USB connection | Rated voltage | 5 VDC | |
Current consumption | 1 A | |||
Environmental resistance | Operating ambient temperature | 10 to 35°C 50 to 95°F | ||
Operating ambient humidity | 20 to 80% RH (no condensation) | |||
Weight | Approx. 630 g 22.24 oz | |||
*1 Refer to ISO 10360-2 (in the range of 200 × 200 × 150 mm 7.87" × 7.87" × 5.91" and when the ambient temperature is 20°C ±1°C 68 ±1.8°F; “L” represents the measurement length (Unit: mm inch)) |