Complete 3D Measurement with Traceable Accuracy NEW 3D Scanner CMM VL Series

View Catalog

SCROLL

POINT 01

360° full-circumference scanning

With a motorized stage capable of rotating 360 degrees, the VL Series scans the entire circumference of an object with the push of a button.

View Catalog

SCROLL

POINT 02

Repeatability:
2μm0.000079"

New scanning method provides high-accuracy, noiseless measurement even of detailed shapes and features.

View Catalog

[3D Scanner][VL-350]

SCROLL

POINT 03

CAD data comparison

Scanned objects can be compared directly to CAD data for easy visualization and measurement of differences.

View Catalog

[Scan data][CAD data]

SCROLL

Measure geometric tolerances (GD&T),
curved surfaces, and other dimensions that
require imaginary lines
Even objects that cannot be easily measured using calipers and CMMs can be accomplished with the VL Series.

SCROLL

For details, see the catalog.

View Catalog

You can also contact us at: 1-888-539-3623