Specs UV Laser Coder FP-1000 series

Model

FP-1000

FP-1010

FP-1011

Image

Type

Controller

Head

Marking method

XY scanning method

Marking style

Strobe/continuous (constant/encoder)

Marking laser

Marking laser

YVO4 laser (Class 4 laser product; IEC/EN 60825-1, JIS C6802, FDA (CDRH) Part 1040.10)

Wavelength

355 nm

Output at focal point

1.3 W (fixed at 40 kHz)

Marking area

120 × 120 mm 4.72" × 4.72"

Maximum line speed

4000 mm/s 157.48"/s (240 m/min 787.4'/min)

Font

KEYENCE original font (numbers, letters, katakana, hiragana, kanji)

Barcode

CODE39, CODE93, CODE128, ITF, 2of5, NW7 (CODABAR), JAN, EAN, UPC-A, UPC-E, GS1 DataBar

2D code

QR code, micro QR code, DataMatrix (ECC200/GS1 DataMatrix)

Logo

CAD (DXF) data

No. of job registrations

2000

No. of program blocks

64

Data memory

USB memory device*1

Working distance

0 to 20 mm 0.79"

40 to 60 mm 1.57" to 2.36"

Marking resolution

2 μm 0.08 Mil

Scan speed

5000 mm/s 196.85"/s

Interface

Terminal block I/O, RS-232C, USB 2.0, Ethernet*1

Head installation direction

All directions

On-the-fly marking

Bi-directional

Head cable length

5 m 16.4', 10 m 32.8'

Overvoltage category

II

Pollution degree

2

Cooling method

Forced air cooling

Rated voltage and power consumption

Single-phase 100 to 240 VAC ±10%, 50/60 Hz, 300 VA max., 130 VA standby

Environmental resistance

Ambient temperature for transport/storage

-10 to +60°C 14°F to 140°F (no condensation)

Ambient humidity for transport/storage

10 to 90% (no condensation)

Ambient temperature

0 to +40°C 32°F to 104°F

Relative humidity

10 to 90% (no condensation)

Enclosure rating

IP65 (with OP-88735 attached)

IP65

Weight

12 kg 26.46 lb

13.2 kg 29.10 lb

*1 The USB port is compatible with USB memory devices and barcode readers (A connector). The Ethernet port is compatible with TCP/IP communication.

Back to top

Model

FP-P1

Image

Type

Console

Environmental resistance

Ambient temperature for transport/storage

-10 to +60°C 14°F to 140°F (no condensation)

Ambient humidity for transport/storage

10 to 90% (no condensation)

Ambient temperature

0 to +40°C 32°F to 104°F

Relative humidity

10 to 90% (no condensation)

Enclosure rating

IP65

Weight

2.1 kg 4.63 lb

Back to top