UV Laser Coder
FP-1000 series
UV Laser Coder Console FP-P1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | FP-P1 | |||
Type | Console | |||
Environmental resistance | Ambient temperature for transport/storage | -10 to +60°C 14°F to 140°F (no condensation) | ||
Ambient humidity for transport/storage | 10 to 90% (no condensation) | |||
Ambient temperature | 0 to +40°C 32°F to 104°F | |||
Relative humidity | 10 to 90% (no condensation) | |||
Enclosure rating | IP65 | |||
Weight | 2.1 kg 4.63 lb |