Laser Marking Systems / Laser Markers
Laser Engraving & Marking Nylon
-
Tags:
- Plastic , Laser Marking , Laser Etching
Laser engraving and marking offer a precise way to customize nylon, a versatile material used in many industries. Popular because it does not harm the material, laser engraving guarantees long-lasting results. However, some questions may arise when it comes to using laser engraving for different applications.
Understanding Nylon as a Laser Engraving Material
You likely see or touch nylon on a regular basis. Useful for many products like apparel and packaging, it is resistant to wear, flexible, and durable. Accurate, durable markings are made possible by nylon's smooth surface and chemical composition without compromising the material's integrity. Whether you’re creating industrial markings or intricate designs, laser engraving on nylon delivers high-quality results.
We’re here to provide you with more details.
Reach out today!

Why Nylon is Suitable for Laser Engraving
As briefly mentioned, nylon's characteristics make it perfect for laser processing. Because of its high melting point, the material won't warp or burn too much when exposed to the heat from laser systems. Nylon even absorbs light, making it simple to produce engravings with high contrast and sharpness. So, can you laser engrave nylon? Of course! It's among the best methods for creating intricate patterns and long-lasting identification marks on this sturdy material.
Laser technology, like a laser marker, can engrave logos, serial numbers, and barcodes onto nylon products efficiently. This process is especially valuable in industries where traceability and durability are critical.
Benefits of Laser Engraving & Marking on Nylon
Using laser engraving nylon technology offers a range of advantages:
- Precision and Detail: Even small text or complex designs are readable thanks to the precise markings and intricate patterns produced by laser systems.
- Non-Contact Process: The engraving process does not physically touch the nylon surface, preventing damage or deformation.
- Durability: Engravings are resistant to fading, abrasion, and environmental factors, making them ideal for industrial and outdoor applications.
- Efficiency: Laser systems work quickly and accurately, increasing productivity for high-volume projects.
- Versatility: Whether you need permanent laser engraving or deep markings, nylon can accommodate a variety of needs.
These benefits make laser engraving on nylon the go-to solution for manufacturers and creators looking for quality and reliability.
Discover more about this product.
Click here to book your demo.

Best Practices for Laser Engraving Nylon
In order to prevent burning or melting the material, use the proper power, speed, and frequency when laser engraving nylon to get the best results. Before engraving, make sure the nylon surface is clear of impurities or dust. To adjust settings according to your particular type of nylon, it's also crucial to perform test engravings on scrap material.
Choose the right laser type for your needs -- CO2 lasers produce a lot of heat and will melt marks into the surface, which can be good for depth and permanence but not for contrast or readability. On the other hand, fiber lasers, and most reliably UV lasers, will be able to generate a sharp contrast with their marks. This is best for marking codes or identifying marks that need to be easily legible by human or machine.
Choosing the Right Laser for Nylon
Selecting the appropriate laser system is crucial for successful laser engraving nylon projects. Both fiber and UV lasers are popular options, but choosing the right equipment will come down to your unique needs.
- Fiber Lasers: Cost-effective and great for generating contrast quickly but can struggle with different colors or when there are changes to the composition or molding process of the nylon.
- UV Lasers: Generates the most contrast and is consistent across different color nylons. Due to the high absorption, small composition changes or molding changes are nothing to worry about. The most reliable option for nylon.
Advanced laser marking systems provide precision, speed, and versatility for nylon processing. KEYENCE's systems ensure that engravings are clean, permanent, and optimized for durability.
Achieve Precise and Professional Results—Start Laser Engraving Nylon Today!
Laser technology has changed the way manufacturers and designers work with nylon. You can confidently create long-lasting, high-quality engravings by selecting KEYENCE's laser marker systems and using the aforementioned tips.
Ready to laser engrave nylon? Invest in the right laser system and achieve awesome results by contacting us today!
Contact us to learn more about how our advanced technology can help take your business to the next level.
Contact Us