Specs 3-Axis CO2 Laser Marker ML-Z series

Model

ML-Z9610

ML-Z9610T

ML-Z9620

ML-Z9620T

ML-Z9650

ML-Z9650T

Image

Type

Standard model Marking unit

Wide area type Marking unit

Thin laser beam Marking unit

Controller

ML-Z9600

Console

MC-P1 (Color touch panel)

Marking style

XYZ 3-Axis simultaneous scanning method

Marking laser

Type

CO2 Laser, Class 4 Laser Product (IEC/EN60825-1, JIS C6802, FDA (CDRH) Part 1040.10*1)

Wavelength

10.6 µm 0.42 Mil

9.3 µm 0.37 Mil

10.6 µm 0.42 Mil

9.3 µm 0.37 Mil

10.6 µm 0.42 Mil

9.3 µm 0.37 Mil

Output

30 W*2

20 W*2

30 W*2

20 W*2

30 W*2

20 W*2

Guide laser / working distance pointer

Semiconductor laser, Wavelength: 655 nm, Output: 1.0 mW Class 2 Laser (IEC/EN60825-1, JIS C6802, FDA (CDRH) Part 1040.10*1)

Marking area

120 × 120 × 42 mm 4.72" × 4.72" × 1.65"

300 × 300 × 42 mm 11.81" × 11.81" × 1.65"

50 × 50 × 4 mm 1.97" × 1.97" × 0.16"

Standard working distance (±variation width)

189 mm 7.44" (±21 mm ±0.83")

300 mm 11.81" (±21 mm ±0.83")

92 mm 3.62" (±2 mm ±00.8")

Marking resolution

2 µm 0.08 Mil

5 µm 0.20 Mil

1 µm 0.04 Mil

Scan speed

12,000 mm 39.37'/s max.

6,000 mm 19.69'/s max.

Character type

Font

KEYENCE original font (numerical value, alphabet, katakana, hiragana and kanji) / user font / TrueType font / OpenType font*3

Barcode

CODE39/CODE93/CODE128/ITF/2of5/NW7(Codabar)/JAN/EAN/UPC-A/UPC-E

2D code

QR code / micro QR code / DataMatrix (ECC200 / GS1 DataMatrix)

GS1 DataBar

GS1 DataBar (Truncated)/GS1 DataBar Stacked/GS1 DataBar Limited/
GS1 DataBar (Truncated) CC-A/GS1 DataBar Stacked CC-A/GS1 DataBar Limited CC-A

Logo image

Custom font, logo (CAD) data BMP/JPEG/PNG/TIF

Marking conditions

Marking style

Stationary marking / movement marking (constant speed / encoder)

Character size (height × width)

0.2 to 120 mm 0.008" to 4.72"

0.3 to 300 mm 0.012" to 11.81"

0.1 to 50 mm 0.004" to 1.97"

Number of registered programs

2,000 settings max.

Number of blocks

256 blocks

Input / Output

Terminal block input and output / MIL connector input and output / European input and output

Interface

RS-232C/USB2.0/Ethernet (100BASE-TX/10BASE-T)*4

Marking unit installation direction

All directions

Marking unit cable length

5 m 16.40'

Cooling method

Forced air cooling

Overvoltage category

II

Pollution degree

2

Rated voltage and power consumption

Single-phase 100 to 240 VAC ±10 %, 50/60 Hz, 1,000 VA max.

Environmental resistance

Ambient temperature

0 to 40 °C 32 to 104 °F

Ambient temperature for storage

−10 to +60 °C 14 to 140 °F, No freezing

Ambient humidity for storage

30 to 85 %, No condensation

Relative humidity

Weight

16.3 kg

16.4 kg

16.3 kg

Compatible regulations

EU Directives/EN Standards, CSA Standards and UL Standards, North American Regulations

*1 The laser classification for FDA (CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice.
*2 Laser tube monolithic output
*3 The only TrueType and OpenType fonts supported are those fonts whose “Font embeddability” property is set to “Installable” or “Editable”. This property can be viewed from the Properties dialog box of the font shown on the [Fonts] screen in [Control Panel].
*4 The USB port is designed for use with USB memory sticks, USB mouses, barcode readers (A connector), and Marking Builder 3 (ActiveX) (B connector). The Ethernet port supports communication with Marking Builder 3 (ActiveX), TCP/IP communication,PROFINET connection, and EtherNet/IP™ connection.

Back to top

Model

ML-Z9600

Image

Type

Controller

Marking unit

ML-Z9610,ML-Z9610T,ML-Z9620,ML-Z9620T,ML-Z9650,ML-Z9650T

Console

MC-P1 (Color touch panel)

Marking style

XYZ 3-Axis simultaneous scanning method

Marking laser

Type

CO2 Laser, Class 4 Laser Product (IEC/EN60825-1, JIS C6802, FDA (CDRH) Part 1040.10*1)

Wavelength

10.6 µm 0.42 Mil (ML-Z9610/ML-Z9620/ML-Z9650)
9.3 µm 0.37 Mil(ML-Z9610T/ML-Z9620T/ML-Z9650T)

Output

30 W*2(ML-Z9610/ML-Z9620/ML-Z9650)
20 W*2(ML-Z9610T/ML-Z9620T/ML-Z9650T)

Guide laser / working distance pointer

Semiconductor laser, Wavelength: 655 nm, Output: 1.0 mW Class 2 Laser (IEC/EN60825-1, JIS C6802, FDA (CDRH) Part 1040.10*1)

Marking area

120 × 120 × 42 mm 4.72" × 4.72" × 1.65"(ML-Z9610/ML-Z9610T)
300 × 300 × 42 mm 11.81" × 11.81" × 1.65" (ML-Z9620/ML-Z9620T)
50 × 50 × 4 mm 1.97" × 1.97" × 0.16" (ML-Z9650/ML-Z9650T)

Standard working distance (±variation width)

189 mm 7.44" (±21 mm ±0.83")(ML-Z9610/ML-Z9610T)
300 mm 11.81" (±21 mm ±0.83") (ML-Z9620/ML-Z9620T)
92 mm 3.62" (±2 mm ±00.8")(ML-Z9650/ML-Z9650T)

Marking resolution

2 µm 0.08 Mil(ML-Z9610/ML-Z9610T)
5 µm 0.20 Mil (ML-Z9620/ML-Z9620T)
1 µm 0.04 Mil (ML-Z9650/ML-Z9650T)

Scan speed

12,000 mm 39.37'/s max (ML-Z9610/ML-Z9610T).
6,000 mm 19.69'/s max(ML-Z9620/ML-Z9620T/ML-Z9650/ML-Z9650T).

Character type

Font

KEYENCE original font (numerical value, alphabet, katakana, hiragana and kanji) / user font / TrueType font / OpenType font*3

Barcode

CODE39/CODE93/CODE128/ITF/2of5/NW7(Codabar)/JAN/EAN/UPC-A/UPC-E

2D code

QR code / micro QR code / DataMatrix (ECC200 / GS1 DataMatrix)

GS1 DataBar

GS1 DataBar (Truncated)/GS1 DataBar Stacked/GS1 DataBar Limited/
GS1 DataBar (Truncated) CC-A/GS1 DataBar Stacked CC-A/GS1 DataBar Limited CC-A

Logo image

Custom font, logo (CAD) data BMP/JPEG/PNG/TIF

Marking conditions

Marking style

Stationary marking / movement marking (constant speed / encoder)

Character size (height × width)

0.2 to 120 mm 0.008" to 4.72" (ML-Z9610/ML-Z9610T)
0.3 to 300 mm 0.012" to 11.81" (ML-Z9620/ML-Z9620T)
0.1 to 50 mm 0.004" to 1.97" (ML-Z9650 ML-Z9650T)

Number of registered programs

2,000 settings max.

Number of blocks

256 blocks

Input / Output

Terminal block input and output / MIL connector input and output / European input and output

Interface

RS-232C/USB2.0/Ethernet (100BASE-TX/10BASE-T)*4

Marking unit installation direction

All directions

Marking unit cable length

5 m 16.40'

Cooling method

Forced air cooling

Overvoltage category

II

Pollution degree

2

Rated voltage and power consumption

Single-phase 100 to 240 VAC ±10 %, 50/60 Hz, 1,000 VA max.

Environmental resistance

Ambient temperature

0 to 40 °C 32 to 104 °F

Ambient temperature for storage

−10 to +60 °C 14 to 140 °F, No freezing

Ambient humidity for storage

30 to 85 %, No condensation

Relative humidity

Weight

10.5 kg

Compatible regulations

EU Directives/EN Standards, CSA Standards and UL Standards, North American Regulations

*1 The laser classification for FDA (CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice.
*2 Laser tube monolithic output
*3 The only TrueType and OpenType fonts supported are those fonts whose “Font embeddability” property is set to “Installable” or “Editable”. This property can be viewed from the Properties dialog box of the font shown on the [Fonts] screen in [Control Panel].
*4 The USB port is designed for use with USB memory sticks, USB mouses, barcode readers (A connector), and Marking Builder 3 (ActiveX) (B connector). The Ethernet port supports communication with Marking Builder 3 (ActiveX), TCP/IP communication,PROFINET connection, and EtherNet/IP™ connection.

Back to top