3-Axis Hybrid Laser Marker
MD-X series
Specs 3-Axis Hybrid Laser Marker MD-X series
Model |
MD-X2000A |
MD-X2020A |
MD-X2050A |
MD-X2500A |
MD-X2520A |
|||
Image |
|
|
|
|
|
|||
Type |
Marking unit (controller + head) 13 W Standard area |
Marking unit (controller + head) 13 W Wide area |
Marking unit (controller + head) 13 W Focused spot |
Marking unit (controller + head) 25 W Standard area |
Marking unit (controller + head) 25 W Wide area |
|||
Software (sold separately) |
MB-PH1*1 (Marking Builder Plus, Marking Diagnostic Tool) |
|||||||
HMI console |
MC-P1 |
|||||||
3D function add-in |
MD-AD-3D |
|||||||
XY tracking add-in |
MD-AD-XYT |
- |
MD-AD-XYT |
|||||
Z tracking add-in |
MD-AD-ZT |
MD-AD-ZT |
||||||
2D code reader add-in |
MD-AD-2DR/MD-AD-2DRA |
|||||||
Marking method |
XYZ 3-Axis simultaneous scanning method |
|||||||
Marking laser |
YVO4 laser, Class 4 Laser Product (IEC/EN60825-1, JIS C6802, FDA(CDRH) Part 1040.10) *2 |
|||||||
Marking laser |
Wavelength |
1064 nm |
||||||
Output |
13 W |
25 W |
||||||
Q-switch frequency |
CW (continuous wave), 1 to 400 kHz |
|||||||
Distance laser |
Semiconductor laser Wavelength: 683 nm |
- |
Semiconductor laser Wavelength: 683 nm |
|||||
Guide laser/working distance pointer |
Semiconductor laser, wavelength: 655 nm |
|||||||
Marking area |
125 × 125 × 42 mm 4.92" × 4.92" × 1.65" |
330 × 330 × 42 mm 12.99" × 12.99" × 1.65" |
50 × 50 × 30 mm 1.97" × 1.97" × 1.18" |
125 × 125 × 42 mm 4.92" × 4.92" × 1.65" |
330 × 330 × 42 mm 12.99" × 12.99" × 1.65" |
|||
Standard working distance |
189 mm (±21 mm) 7.44" (±0.83") |
300 mm (±21 mm) 11.81" (±0.83") |
100 mm (±15 mm) 3.94" (±0.59") |
189 mm (±21 mm) 7.44" (±0.83") |
300 mm (±21 mm) 11.81" (±0.83") |
|||
Marking resolution |
2 μm |
5 μm |
1 μm |
2 μm |
5 μm |
|||
Scan speed |
Max. 12000 mm/s 472.44"/s |
Max. 8000 mm/s 314.96"/s |
Max. 6000 mm/s 236.22"/s |
Max. 12000 mm/s 472.44"/s |
Max. 8000 mm/s 314.96"/s |
|||
Character |
Font |
KEYENCE original font (numbers, letters, katakana, hiragana, kanji), user font, TrueType font, OpenType font *3 |
||||||
Barcode |
CODE39/ITF/2of5/NW7 (CODABAR)/JAN/CODE128/EAN/UPC-A/UPC-E/CODE93 |
|||||||
2D code |
QR code, micro QR code, DataMatrix (ECC200/GS1 DataMatrix) |
|||||||
GS1 DataBar |
GS1 DataBar/GS1 DataBar CC-A/GS1 DataBar Stacked/GS1 DataBar Stacked CC-A/ |
|||||||
Logo image |
Custom character font and logo (CAD) data, BMP/JPEG/PNG/TIFF |
|||||||
Marking |
Workpiece style |
Stationary marking, Moving marking (constant, encoder) |
||||||
Character size (height/width) |
0.1 to 125 mm 0.004" to 4.92" |
0.1 to 330 mm 0.004" to 12.99" |
0.1 to 50 mm 0.004" to 1.97" |
0.1 to 125 mm 0.004" to 4.92" |
0.1 to 330 mm 0.004" to 12.99" |
|||
No. of registered jobs |
2000 max. |
|||||||
No. of setting blocks |
256 |
|||||||
Input/output |
Terminal block I/O, MIL connector I/O, laser safety module control I/O *4 |
|||||||
Interface |
RS-232C/USB2.0/Ethernet (100BASE-TX/10BASE-T) *5 |
|||||||
Marking head installation direction |
All directions |
|||||||
Marking head cable length |
4.3 ±0.1 m 14.1' ±0.3' |
|||||||
Cooling method |
Forced air cooling |
|||||||
Applicable regulations |
EU directives (EMC Directive, Low Voltage Directive, RoHS Directive)/EN standards (EN61010-1, EN60825-1, EN62471, EN55011, EN61000-6-2, EN50581)/ |
|||||||
Rated voltage and power consumption |
100 to 240 VAC ±10% 50/60 Hz, 700 VA max. |
100 to 240 VAC ±10% 50/60 Hz, 850 VA max. |
||||||
Environmental resistance |
Enclosure rating |
IP64 (marking head) |
||||||
Ambient temperature for transport/storage |
-10 to 60°C 14 to 140°F (no freezing) |
|||||||
Ambient humidity for transport/storage |
30 to 85% (no condensation) |
|||||||
Ambient temperature |
0 to 40°C 32 to 104°F |
|||||||
Relative humidity |
30 to 85% (no condensation) |
|||||||
Overvoltage category |
II |
|||||||
Pollution degree |
2 |
|||||||
Weight |
Controller: 23.0 kg 50.71 lb |
Controller: 23.0 kg 50.71 lb |
Controller: 23.0 kg 50.71 lb |
|||||
*1 Supported operating systems: Windows 11 / Windows 10 Languages:English/Japanese/Simplified Chinese/Traditional Chinese/German/Korean/French/Spanish/Thai/Italian. |