3-Axis Hybrid Laser Marker MD-X series

Built-In Vision.
Autofocus Anywhere.
Data-Driven Analytics.

A built-in distance sensor constantly measures the distance to the marking location and focuses on that location. By tracking unintentional deviation in the height or inclination of the target, marking defects can be prevented over the entire marking area.

MD-X series - 3-Axis Hybrid Laser Marker

MD-X laser markers are versatile, general-purpose systems for marking and processing a wide range of materials. These powerful hybrid marking systems boast an internal vi...sion system, full-field autofocus and marking analytics tools.

Applications

  • White + Black Oxidation
    Aluminum Castings

  • Damage-Free Marking
    Carbide Tools

  • Contrast Marking
    Resin Cases

  • Damage-Free Marking
    Electronic Components

Features

World’s Smartest Laser Marker

Video Player is loading.
Current Time 0:00
Duration 0:12
Loaded: 50.00%
Stream Type LIVE
Remaining Time 0:12
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected
  • default, selected

Built-In Vision

Mark the same location on any part, anywhere.
The MD-X Series contains a camera inside the laser marking head which can automatically identify a target’s shape. The laser marker can then adjust for X, Y and theta offsets to ensure the marking position is always correct.
The marking system is even able to distinguish between parts and mark each part accordingly.

Video Player is loading.
Current Time 0:00
Duration 0:08
Loaded: 75.00%
Stream Type LIVE
Remaining Time 0:08
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected
  • default, selected

Autofocus Anywhere

Mark in-focus on any part, anywhere.
The MD-X laser marker comes standard-equipped with a built-in distance sensor that enables automatic focal corrections. Eliminate manual height adjustments due to part variations in a few simple steps.

Video Player is loading.
Current Time 0:00
Duration 0:12
Loaded: 50.00%
Stream Type LIVE
Remaining Time 0:12
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected
  • default, selected

Data-Driven Analytics

Automatic fault protection and monitoring from anywhere.
The new MD-X uses predictive maintenance to eliminate problems before they occur. In the unlikely event of a marking defect, the laser marker features a wide range of diagnostic tools to identify the root cause and deploy countermeasures.