Specs 3-Axis UV Laser Marker MD-U series

Model

MD-U1000C

MD-U1020C

Image

Type

Marking unit (controller + head) Standard area

Marking unit (controller + head) Wide area

Console

MC-P1 (sold separately)

2D code reader add-in

MD-XAD1/MD-XAD1A (sold separately)

Marking style

XYZ 3-Axis simultaneous scanning method

Marking laser

Type

YVO4 laser, Class 4 Laser Product (IEC/EN60825-1, JIS C6802, FDA (CDRH) Part 1040.10) *1

Wavelength

355 nm

Output

3 W/40 kHz (output at focal point: 2.5 W)

Q-switch frequency

CW (continuous wave), 40 to 400 kHz

Guide laser / working distance pointer

Semiconductor laser, wavelength: 655 nm, output: 1.0 mW, Class 2 Laser Product (IEC/EN60825-1, JIS C6802, FDA (CDRH) Part1040.10) *1

Marking area

125 x 125 x 42 mm 4.92" x 4.92" x 1.65"

330 x 330 x 42 mm 12.99" x 12.99" x 1.65"

Standard working distance (±variation width)

189 mm (±21 mm) 7.44" (±0.83")

300 mm (±21 mm) 11.81" (±0.83")

Marking resolution

2 µm

5 µm

Scan speed

Max. 12,000 mm/s 472.44"/s

Max. 8,000 mm/s 314.96"/s

Character type

Font

KEYENCE original font (numbers, letters, katakana, hiragana, kanji), user font, TrueType font, OpenType font*2

Barcode

CODE39, ITF, 2of5, NW7 (Codabar) , JAN, CODE128, EAN, UPC-A, UPC-E, CODE93

2D code

QR code, micro QR code, DataMatrix (ECC200/GS1 DataMatrix)

GS1 DataBar

GS1 DataBar, GS1 DataBar CC-A, GS1 DataBar Stacked, GS1 DataBar Stacked CC-A, GS1 DataBar Limited, GS1 DataBar Limited CC-A, GS1 DataBar Truncated, GS1 DataBar Truncated CC-A

Logo image

Custom character font and logo (DXF) data, BMP/JPEG/PNG/TIFF

Marking conditions

Marking style

Stationary marking, Moving marking (constant, encoder)

Character size (height × width)

0.01 to 125 mm 0.004" to 4.92"

0.01 to 330 mm 0.004" to 12.99"

Number of registered programs

2,000 max.

Number of blocks

256

Input / Output

Terminal block I/O, MIL connector I/O, contactor control I/O

Interface

RS-232C, USB2.0, Ethernet (100BASE-TX/10BASE-T) *3

Marking unit installation direction

All directions

Marking unit cable length

4.3±0.1 m 14.1' ±4"

Cooling method

Forced air cooling

Overvoltage category

II

Pollution degree

2

Enclosure rating

IP64 (marking head)

Rated voltage and power consumption

100 to 240 VAC ±10%, 50/60 Hz
maximum 800 (VA)/average 250 (W)

Environmental resistance

Ambient temperature

0 to + 40 °C 32 °F to 104 °F

Ambient temperature for storage

− 10 to + 60°C 14°F to 140°F (no freezing)

Ambient humidity for storage

Up to 85% RH (no condensation)

Relative humidity

Weight

Controller: 23.5 kg
Marking head: 18.0 kg
Console: 2.0 kg

Compatible regulations

EU directive (EMC directive, low-voltage directive, RoHS directive) , EN standard (EN 55011, EN 61010-1, EN 60825-1, EN 61000-6-2, EN 50581) , CSA and UL standards (CAN/CSA C22.2 No. 61010-1, UL 61010-1) , North America regulations (FCC Part 15B, ICES-001 Class A)

*1 The laser classification for FDA (CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice.
*2 The only TrueType and OpenType fonts supported are those fonts whose "Font embeddability" property is set to "Installable" or "Editable." This property can be viewed from the Properties dialog boxes of the fonts shown on the [Fonts] screen in [Control Panel] .
*3 There are two USB ports: a Type A connector for connecting USB memory devices or a USB mouse and a Type B connector that is the dedicated port for Marking Builder 3 (ActiveX) . The Ethernet port supports communication with Marking Builder 3 (ActiveX) , TCP/IP communication, EtherNet/IP™ and PROFINET.
PROFINET is either a registered trademark or a trademark of PROFIBUS Nutzerorganisation e.V.
EtherNet/IP™ is either a registered trademark or a trademark of ODVA.

Back to top