3-Axis UV Laser Marker
MD-U series
Common Console MC-P1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | MC-P1 | |||
Type | Console | |||
Supported models | MD-X Series, MD-U Series, MD-F Series, MD-T Series, MD-V Series, ML-Z Series, ML-G Series | |||
Environmental resistance | Ambient temperature | 0 to +40 °C 32 to 104 °F | ||
Ambient humidity for storage | 30 to 85% RH (No condensation) | |||
Relative humidity | 30 to 85 % RH (No condensation) | |||
Storage temperature | -10 to +60 °C 14 to 140 °F (No freezing) | |||
Weight | 2.0 kg |