Telecentric Green Laser Marker
MD-T series
Telecentric Green Laser Marker MD-T series
High-Quality Micron-Level Marking
A green laser marker with integrated telecentric lens for overwhelming accuracy and quality
MD-T green laser markers use an integrated telecentric lens to keep the laser beam perpendicular across the entire marking surface. This ensures micron-level marking and processing throughout the target area.
Applications
-
Copper lead frames
-
Small stainless steel objects
-
Ceramic LED chips
-
Glass-epoxy BGA packages
Features
Ultra-high definition marking
Traditional lasers struggle to keep their marking area in focus due to F-Theta lenses. MD-T laser etching machines use telecentric lenses to emit their beam straight down across the entire field.
Conventional: Diagonal incident laser beam
MD-T: Perpendicular incidence over the entire area
Unparalleled accuracy and stability
The MD-T’s monocoque design limits warping due to stress and temperature changes. Distortion that occurs during installation is limited to 2 μm or less.
Integrated Concentric Camera
Achieve positioning accuracy of ±10 μm using the high-magnification, built-in concentric camera. A visual marking overlay in the software and integrated lighting makes microscopic alignment incredibly easy.