3-Axis Fiber Laser Marker
MD-F series
3-Axis Fiber Laser Marker (Wide area / Contactor specifications) MD-F5220C
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | MD-F5220C*1 | |||
Type | Marking unit (Controller + Head) | |||
Console (sold separately) | MC-P1 | |||
Marking method | XYZ 3-axis simultaneous scanning method | |||
Marking laser | Type | Yb: Fiber laser (Class 4 laser product; IEC/EN60825-1, JIS C6802, FDA (CDRH) Part 1040.10*2, GB7247.1) | ||
Wavelength | 1090 nm | |||
Output | 50 W | |||
Applicable regulations | EU directive (EMC directive, machinery directive, RoHS directive), | |||
Pulse frequency | 60 to 120 kHz | |||
Guide laser/Working distance pointer | Semiconductor laser, Wavelength: 655 nm, Output: 1.0 mW | |||
Marking area | 300 × 300 × 42 mm 11.81" × 11.81" × 1.65" | |||
Standard working distance (±variable width) | 300 mm (±21 mm) 11.81" (±0.83") | |||
Marking resolution | 5 µm 0.20 Mil | |||
Scan speed | Max. 8000 mm/s 314.96"/s | |||
Character type | Font | KEYENCE original font (numbers, letters, katakana, hiragana, kanji), User fonts, True Type fonts | ||
Barcode | CODE39, ITF, 2of5, NW7 (CODABAR), JAN, CODE128, EAN, UPC-A, UPC-E, CODE93 | |||
2D code | QR code, Micro QR code/DataMatrix (ECC200/GS1 DataMatrix) | |||
GS1 DataBar | GS1 DataBar, GS1 DataBar CC-A, GS1 DataBar Stacked, GS1 DataBar Stacked CC-A, | |||
Logo image | Custom character font and logo CAD data, BMP/JPEG/PNG/TIFF | |||
Marking conditions | Workpiece style | Stationary/moving marking (constant speed/encoder) | ||
Character size (marking height/width) | 0.1 to 300 mm 0.004" to 11.81" | |||
No. of registered programs | Max. 2000 programs | |||
No. of program blocks | 256 blocks | |||
I/O (Input/output) | Terminal block I/O, MIL connector I/O, Connector control I/O | |||
Interface | RS-232C, USB 2.0, Ethernet (100BASE-TX/10BASE-T)*3 | |||
Head installation direction | All directions | |||
Head cable length | 4.0 m 13.1' | |||
Cooling method | Controller: Forced air cooling, Head: Natural air cooling | |||
Rated voltage and power consumption | Single-phase 100 to 120/200 to 240 VAC ±10 %, 50/60 Hz, Max. 750 VA | |||
Environmental resistance | Enclosure rating | IP64 (Head) | ||
Pollution degree | 2 | |||
Overvoltage category | II | |||
Ambient temperature for storage | -10 to +60 °C 14 to 140 °F (No freezing) | |||
Ambient temperature | 0 to +40 °C 32 to 104 °F | |||
Ambient humidity for storage | 30 to 85 % RH (No condensation) | |||
Relative humidity | ||||
Weight | Controller: 25.0 kg | |||
*1 Type equipped with contactor control terminal block |