Universal Inkjet Printer
MK-U series
Recommended Replaceable Products: Continuous Inkjet Printer - MK-G series
Contact Us: 1-888-539-3623 Inquiry form
Universal Inkjet Printer MK-U series
The MK-U Series Universal Inkjet Printer is the world’s first self-cleaning printer, featuring an auto-shower cleaning function. Conventional continuous inkjet (CIJ) printers required daily head cleaning conducted by operators and it's typically unclear to them which parts should be cleaned and how thoroughly. The self-cleaning printhead has a built-in auto shower function that cleans the entire printhead with the push of a button using 70% less solvent than conventional inkjet printers. This negates the need for manual cleaning and variations in the amount of solvent used for cleaning by different operators, which significantly reduce running costs.
Features
- Auto-shower cleaning
- Conditioning tank system
- Automatic ink particle optimization
- Maintenance guide
- Linking with a [CV-X Seires] Vision System
RECOMMENDED
Latest Technology
Intelligent. Automatic. Dependable.
- Self-diagnosis followed by automatic cleaning when necessary
- No need to worry about water exposure
- Advanced correction of print details simply by scanning text