Continuous Inkjet Printer
MK-G series
Specs Continuous Inkjet Printer MK-G series
Model |
MK-G1000 |
MK-G1000SA |
MK-G1000MF |
MK-G1000PY |
MK-G1000PW |
MK-G1100 |
|||
Image |
|
|
|
|
|
|
|||
Touch panel console |
MK-P5 |
||||||||
Character height |
1 to 12 mm 0.04" to 0.47" |
0.6 to 7 mm 0.02" to 0.28" |
|||||||
Maximum number of printable lines |
6 |
||||||||
Dot configuration (vertical) |
5, 7, 9, 10, 12, 14, 16, 24, 32 dots |
||||||||
Font |
Original, Serif, Sans Serif |
||||||||
Character types |
Alphabetic characters, numbers, katakana, hiragana, symbols, kanji (JIS levels 1 and 2), Chinese (GB2312), Latin characters, logotypes, custom characters (fonts created by users) |
||||||||
Barcodes |
CODE39, ITF, NW7 (Codabar), 2of5, CODE128, JAN/EAN/UPC, check digit addition function (except for 2of5) |
||||||||
2D codes |
QR code models 1 and 2, Micro QR, DataMatrix (ECC200) |
||||||||
Head distance |
15 mm 0.59" (24 dots or less), 20 mm 0.79" (25 dots or more), 35 mm 1.38" |
10 mm 0.39" |
|||||||
Head direction |
All directions |
||||||||
Positioning guide |
Guide printing, guide beam emission |
Guide printing |
|||||||
Maximum printing speed |
2525 characters/sec *1 |
2349 characters/sec *1 |
2525 characters/sec *1 |
1827 characters/sec *1 |
|||||
Print data registration |
500 settings |
||||||||
Functions |
Automatic calendar, expiration date, hold printing for desired time, automatic counter, 2- to 36-number system counter, automatic operation, character direction setting (90, 180, 270 degrees), double-width character, logo creation, font creation, character height and width adjustment, sensor pass filter, workpiece-stop alarm, input time constant setting, barcode comparison setting switch, automatic setting switch at print completion (group printing), terminal block monitor, communication buffer, error level change, CV-X link, IV2 link, MK link, smart startup/shutdown/recovery (when connected to MK Dock), smart program change, operation report (when connected to Operation Assist Camera), Event Recording (when connected to Operation Assist Camera), access rights configuration, Web Console *2, E-mail notifications, Customization functions |
||||||||
Maintenance functions |
Automatic nozzle cleaning, ink draining, internal cleaning, jet operation (nozzle and gutter suction, intermittent spraying), error display, error history, maintenance history, internal path monitor, maintenance guidance, error clearing guidance, auto-shower, sleep mode (when connected to MK Dock) , path recovery |
||||||||
Input (NPN/PNP) |
Printing start, encoder (A, B), setting number selection, setting number switching, printing start disabling, printing stop, printing direction switching, counter/group reset, counter increase (startup), counter decrease (shut down), error clearing, head detection input, Event Recording input (when connected to Operation Assist Camera) |
||||||||
Output (NPN/PNP) |
Error, caution, printing ready, setting switch ready, busy (printing), printing complete, counter complete (image capture trigger), service power supply (24 V) |
||||||||
Console display language |
Japanese, English, Chinese, Thai, German, French, Italian, Spanish, Portuguese, Dutch, Polish, Czech, Hungarian, Slovenian |
||||||||
Interface |
RS-232C, USB 2.0*3, Ethernet (100Base-TX/10Base-T) |
||||||||
Print head cable length |
4 m 13.1' |
||||||||
Console cable length |
|||||||||
Operation Assist Camera cable length |
2.8 m 9.2' |
||||||||
MK Dock cable length |
4 m 13.1' |
||||||||
Ratings |
Power voltage |
Single-phase, 100 to 240 VAC ±10%, 50/60 Hz |
|||||||
Power consumption |
150 VA |
||||||||
Environmental resistance |
Ambient temperature |
0 to 45°C 32 to 113°F |
5 to 35°C 41 to 95°F |
5 to 40°C 41 to 104°F |
|||||
Ambient temperature for storage |
-10 to +60°C 14 to 140°F (No freezing) |
||||||||
Relative humidity |
0 to 90% RH |
||||||||
Housing |
Stainless steel |
||||||||
Enclosure rating |
IP55 *4 |
||||||||
Drop resistance |
Compliant with MIL-STD-810G Change 1 Method 516.7 Procedure IV Transit Drop *5 |
||||||||
Weight |
Main unit |
30.9 kg |
31.5 kg |
30.9 kg |
|||||
Console |
1.7 kg (with jacket: 2.1 kg) |
||||||||
Operation Assist Camera |
0.25 kg |
||||||||
MK Dock |
MK-D1A: 1.0 kg, MK-D1B: 1.15 kg |
||||||||
Dimensions |
465 × 388 × 499 mm 18.31" × 15.28" × 19.65" (W × D × H) |
||||||||
*1 With 5-dot character, 1-line printing with 1-dot character spacing. |