Coding on Construction and Building Materials

Coding on construction and building materials is vital for regulatory compliance, helping companies manage products and materials to meet necessary standards.

KEYENCE's continuous inkjet printers offer high-speed printing without compromising on quality, creating unique codes on a wide range of materials, including steel, cement, frames, boards, and pipes.

Discover more about this product.
Click here to book your demo.

Experience Demo / Test

Date Coding and Marking on Construction and Building Materials

Steel Materials

KEYENCE's MK-G Series provides accurate and clear date coding, thanks to self-diagnostic capabilities, ensuring consistent performance and avoiding confusion due to print errors or smudges.

Cement Containers

Cement containers are essential for bulk transport/storage, which makes coding and marking critical. KEYENCE CIJs print head and controller can withstand harsh environments, including dust and moisture, while printing reliable, high-quality date/lot numbers.

Interior Frames

Mark materials with manufacturing dates, lot numbers, and safety codes. Our high-quality, legible codes ensure identification and traceability for issues or recalls.

Heat-Resistant Boards

Heat-resistant boards are vital for high-temperature industrial settings, needing robust performance and durable codes for clear identification. KEYENCE CIJs, with advanced sensor technology, ensure the highest print quality, maximum readability, for consistent regulatory compliance.

Extrusion Molding Pipes

Extrusion molding pipes need to withstand extreme temperatures, pressure, and other harsh conditions. KEYENCE's CIJ’s print heads and controllers allow for uninterrupted performance even during exposure to dust and moisture, resulting in reduced rework and scrap of expensive materials.

We’re here to provide you with more details.
Reach out today!

Ask an Expert

Challenges in Coding and Marking for Construction and Building Materials

Maintenance and Troubleshooting (Specialized Knowledge)

Traditional inkjet printers often require specialized knowledge, and limited technician availability may lead to downtime and delays. KEYENCE CIJ's self-diagnostic functions and intuitive user interface save time and resources while ensuring consistent and accurate marking.

Product Traceability and Compliance with Safety Regulations

Product traceability is crucial for safety compliance. Our CIJ printers print batch numbers, expiry dates, and vital info, ensuring traceability from production to distribution. The MK-G Series can be easily linked to KEYENCE print inspection device to ensure products are not released if printed details are missing or incorrect, providing an extra layer of reliability to prevent costly rework, scrap and recalls.

Working in Harsh Environments

Construction environments challenge coding equipment with dust, extreme temperatures, and moisture, causing inaccurate codes. With KEYENCE CIJs, both the controller and print head are IP55 rated for better overall resistance to dust and liquid. The print head and console are MIL drop-tested for durability.

Curious about our pricing?
Click here to find out more.

Price

CIJ for Construction and Building Materials

KEYENCE CIJs are the perfect solution for coding on construction and building materials. It offers enhanced self-diagnostic capabilities that automatically perform maintenance and troubleshooting tasks. This reduces downtime and ensures smooth operations at all times. The user-friendly interface makes it easy to use for anyone on the team, while the remote monitoring feature allows for efficient management of multiple sites at once.

Discover more about this product.
Click here to book your demo.

Experience Demo / Test

FAQs about Date Coding in the Construction and Building Materials

What Are the Key Features of KEYENCE CIJ That Make Them Suitable for Date Coding in the Harsh Environments Building Materials Are Manufactured in?

Key features of KEYENCE CIJs for date coding on construction & building materials include robustness, ease of use, self-troubleshooting, and accurate coding for safety and traceability.

How Can KEYENCE's Coding and Marking CIJ Technology on Construction and Building Materials Improve Print Quality and Reduce Wasted Products and Scrap?

KEYENCE CIJs achieve high-quality prints and reduced waste through monitoring breakpoints and dot conditions 10 times per second, and its automatic cleanings and self-diagnostics feature, ensuring minimal maintenance requirements.

Does CIJ Provide Solutions to Address the Challenges of Date Coding on Various Materials and Packaging Commonly Used in the Construction and Building Materials Industries?

KEYENCE construction materials date coding printers use sealed ink and solvent cartridges, reducing chemical exposure. Non-contact printing provides high-quality codes on various materials. The IP 55 - rated print head withstands harsh environments, ensuring physical and environmental durability.

How Can Continuous Inkjet Printers Help with Tracking, Traceability, and Serialization on Building and Construction Materials?

KEYENCE CIJs enhance tracking, traceability, and serialization with high-quality date coding on construction & building materials. Easily scanned codes ensure supply chain compliance with regulatory guidelines.

What Are the Primary Considerations When Selecting Continuous Inkjet Printers for the Construction and Building Material Industries?

Considerations for industrial inkjet printers include ease of maintenance and cleaning, durability, size and integration capabilities, and throughput or marking speed.

Related Downloads

Continuous Inkjet Printer Application Guide

This guide explains continuous inkjet (CIJ) printer applications together with pictures and illustrations. It contains many installation examples in various industries divided into food, medicine, and cosmetics; electrical machinery and electronics; and automotive, metal, and others. These examples show printing on targets specific to each industry.

Download